eo_logo
 
Product added to cart

Flea3/Grasshopper3 12V, 1.5A Power Supply

See More by Teledyne FLIR

Flea3/Grasshopper3 12V, 1.5A Power Supply, #86-784

Flea3/Grasshopper3 12V, 1.5A Power Supply, #86-784
×
Stock #86-784 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,800
Volume Pricing
Qty 1+ ₹8,800 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Camera Accessory

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Compact 29 x 29 x 30mm Design
  • Captures Images at up to 150fps
  • Image Capture Software and ¼-20 Tripod Adapter are Included
  • GigE Models Also Available

FLIR Flea®3 USB 3.0 Cameras are ideal for applications requiring low-cost, high-speed cameras with compact designs. The use of USB 3.0 provides transfer rates of up to 5Gbits/s. To ease integration, image capture software is included for optional download. FLIR Flea®3 USB 3.0 Cameras are capable of capturing images at up to 150fps at 1.3MP resolution. The compact 29 x 29 x 30mm cameras are offered in monochrome or color. 

Note: USB 3.0 cable (#86-770) is required for operation. Software available for download. FLIR was previously known as Point Grey.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin