eo_logo
 
Product added to cart

Metric Socket Head Cap Screw Kit

×
Stock #56-384 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,574
Qty 1+
₹17,574
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • English and Metric Kits Available
  • Comes with Storage Case
  • Comes with Most Popular Sizes and Lengths

Socket Head Cap Screws are frequently requested and are now conveniently being offered in English and Metric hardware kits. The rugged plastic box has 12 small compartments and closes securely to ensure organization. Inside cover label illustrates the position and the description of the included screws and the appropriate replacement part numbers. Socket Head Cap Screws kits can be supplemented with allen wrenches, thread-to-thread adapters and other optical bench hardware. Individual packages of the English and Metric S.H.C.S. are also available.

Technical Information

</tr

English SHCS Kit
Stock No. Description Quantity
#55-176 ¼-20 x 1" 50
#55-177 ¼-20 x 0.75" 50
#55-178 ¼-20 x 0.5" 50
#55-180 #10 x 0.5" 50
#55-182 #8 x 0.5" 50
#55-184 #6 x 0.5" 50
#55-186 #4 x 0.5" 50
#55-187 #4 x 0.25" 50
#56-266 #2 x 0.375" 50
#56-267 #2 x 0.25" 50
#56-268 #0 x 0.375" 50
#56-269 #0 x 0.25" 50
Metric SHCS Kit
Stock No. Description Quantity
#55-193 M6 x 25mm 50
#55-194 M6 x 20mm 50
#55-195 M6 x 16mm 100
#55-450 M6 x 10mm 50
#55-196 M4 x 20mm 50
#55-197 M4 x 16mm 50
#55-198 M4 x 10mm 50
#55-446 M3 x 10mm 50
#55-447 M3 x 6mm 50
#55-448 M2 x 10mm 50
#55-449 M2 x 6mm 50

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin