eo_logo
 
Product added to cart

¼-20 Female and M6 x 1.0 Male

×
Stock #53-927 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹713
Qty 1+
₹713
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English/Metric

Physical & Mechanical Properties

Total Length (mm):
16
Length excluding Threads (mm):
9.70
Total Length (inches):
0.63
Length excluding Threads (inches):
0.38
Diameter (inches):
0.375
Diameter (mm):
9.50

Threading & Mounting

Mounting Threads:
Male: M6 x 1.0
Female: ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Male to Female Thread Design
  • Ideal for Mating Optical Mounts and Components
  • For use with ¼-20 or M6 Breadboard Applications

Thread-To-Thread Adapters are key components when building a Benchtop Optical System. Optomechanic components feature a wide range of threads, so these adapters are an important addition to any optical lab space. M6 to 1/4”-20 adapters are used to change between English and metric configurations whereas 8-32 to 1/4”-20 adapters and Thread-To-Thread Adapters for M16 x 1.0 threaded components are ideal for a variety of mounting systems including our Leadscrew Drive Stages and Metric Rotary Stages. For male to male thread adapters designed for out TECHSPEC® Optical Mounting Posts, please use TECHSPEC® Thread Adapters.

Technical Information

 
A - Female Thread B - Male Thread C D E Stock No.
¼-20 x 0.25"L M6-1.0 x 0.25"L 0.375" 0.38" 0.63" #53-927
M6-1.0 x 0.25"L ¼-20 x 0.25"L 0.375" 0.38" 0.63" #53-928
8-32 x 0.2"L ¼-20 x 0.25"L 0.250" 0.33" 0.58" #53-929
¼-20 x 0.25"L 8-32 x 0.2"L 0.375" 0.38" 0.58" #53-930
M16-1.0 x 0.25"L M6-1.0 x 0.25"L 30mm 10mm 15mm #55-453
M6-1.0 x 0.2"L M16-1.0 x 0.2"L 20mm 6mm 11mm #55-036
M16-1.0 x 0.2"L ¼-20 x 0.2"L 20mm 12mm 17mm #55-208

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin