eo_logo
 
Product added to cart

Norland Index Matching Liquid (IML) 150 Preloaded Syringe, 30cc

See More by Norland

Norland Index Matching Liquid (IML) 150 Preloaded Syringe, 30cc

×
Stock #17-408 10 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,310
Volume Pricing
Qty 1-4 ₹5,310 each
Qty 5+ ₹5,103 each
Need More? Request Quote
Product Downloads

Specifications

General

Size (oz):
1
Norland Number:
IML 150
Shelf Life:
8 months
Type:
Barrel
Note:

Optical Properties

Index of Refraction (nd):
1.52

Material Properties

Viscosity (cps):
100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 251:

Product Details

  • 1.52 Index of Refraction at 589nm
  • Ideal for Temporary Fiber Slicing
  • 6g or 30g Preloaded Syringes

Norland Index Matching Liquid (IML) 150 is a low viscosity liquid monomer used as an index matching media for temporary fiber slicing. Unlike silicone index matching liquids which are difficult to completely remove from a fiber end after use, IML 150 is easily removed using acetone. This index matching liquid can also be used between two optical elements to eliminate reflection losses caused by glass-air interfaces. Norland Index Matching Liquid (IML) 150 is available in preloaded syringes with either 6g or 30g of liquid. IML 150 does not cure and will always remain a liquid.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin