eo_logo
 
Product added to cart

Norland Electronic Adhesive NEA 123, 4 oz. Bottle

See More by Norland

Norland Electronic Adhesive NEA 123, 4 oz. Bottle

×
Stock #21-294 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,820
Volume Pricing
Qty 1-4 ₹8,820 each
Qty 5+ ₹8,289 each
Need More? Request Quote
Product Downloads

Specifications

General

Size (oz):
4
Norland Number:
NEA 123
Shelf Life:
4 months
Type:
Bottle
Typical Applications:
High viscosity thixotropic paste for wire tacking, chip bonding, and coil terminating

Optical Properties

Absorption Range (nm):
320 - 380

Material Properties

Glass Bonding:
Excellent
Metal Bonding:
Excellent
Plastic Bonding:
Good/Excellent
Viscosity (cps):
200,000

Environmental & Durability Factors

Operating Temperature (°C):
-150 to +150 (after cured)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 251:

Product Details

  • Single Component UV Curing Adhesives
  • Excellent Adhesion to Glass, Metals, and Plastic
  • Ideal for Potting, Sealing, and Fastening

Norland Electronic Adhesives are single component UV curing adhesives that form electrically insulating bonds when cured. These adhesives are designed for fast, precision bonding in electronic assembly applications and have excellent adhesion to glass, metals, and plastics. Each adhesive also contains a heat catalyst that can quickly cure areas that cannot be exposed to UV light. Norland Electronic Adhesives are ideal for use with circuit boards, opto-electronic devices, or other electronics for potting, sealing, wire tacking, or fastening.

Note: NEA 121 and 123 may cause skin irritation and prolonged contact with skin should be avoided; fingercots or gloves are recommended when applying these adhesives. The curing process is highly exothermic – bulk material should never be exposed to high heat or ultraviolet light.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin