eo_logo
 
Product added to cart

Non-Contact Impact Case for 25.4 Dia. x 9.53mm Thick Optics (10 Pack)

Non-Contact Impact Case for 25.4 Dia. Optics

Non-Contact Impact Case for 25.4 Dia. Optics Non-Contact Impact Case (optic not included)
×
Stock #17-189 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,480
Qty 1+
₹3,480
Volume Pricing
Request Quote

Specifications

General

Quantity:
10

Physical & Mechanical Properties

Dimensions (mm):
38.0 Dia. x 21.6

Threading & Mounting

Diameter of Compatible Optics (mm):
25.4
Thickness of Compatible Optics (mm):
9.53

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Glassine Bags, Jewel Boxes, and Cloth Pouches for General Optics
  • Non-Contact Impact Cases for Laser and Precision Optics
  • Ideal for Storing or Transporting Optics

Optics Packaging is used to safely store and protect optics against environmental or incidental damage when not in use. Glassine bags, cloth pouches, and jewel boxes are available for storing uncoated or coated optics including lenses, mirrors, and filters. Non-contact impact cases designed to hold optics only by their bevels to prevent contact with the optical surfaces are available for more sensitive optics such as laser optics. Optics Packaging is ideal for prolonging the life of optics when used in conjunction with optics handling supplies.

Note: Non-contact impact cases are designed to hold optics with a specific size and thickness. Smaller optics will not be securely held which may result in damage.

Related Products

Frequently Purchased Together

Resources

Filter

Cleaning Optics

Looking for the best way to clean optics? Learn more about the different cleaning products and methods, along with tips to handle optics at Edmund Optics.

View Now

Quick Tips for Cleaning Optics

Knowing how to properly clean your optical components is an easy way to maintain system performance and save money by decreasing the risk of component damage.

View Now

First Contact Polymer Solution

First Contact Polymer Solution is an easy-to-use liquid polymer for cleaning the surfaces of lenses and other optical components (see below for a more extensive list)

View Now

How do I clean my micro optics?

How do I clean my mirrors?

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

How do I clean my optics?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin