eo_logo
 
Product added to cart

NIR Wire Grid Polarizer, HC, 700nm-2500nm, 25mm Dia.

Photo shows 26-998 and 27-000 NIR Wire Grid Polarizers

×
Stock #26-994 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹74,820
Qty 1-5
₹74,820
Qty 6+
₹67,425
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
0° ±20°
Clear Aperture CA (mm):
19
Coating:
Uncoated
Diameter (mm):
25.00 ±0.2
Extinction Ratio:
1100:1@900nm
3000:1@1400nm
5500:1@1900nm
5900:1@2400nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wire Grid on Display Grade Glass
Surface Quality:
80-50
Thickness (mm):
5.80 ±0.2
Transmission (%):
>81.5@900nm
>87.7@1400nm
>88.9@1900nm
>88.6@2400nm
Type:
Linear Polarizer
Construction:
Wire Grid
Thermal Expansion:
31.7 x 10-7/˚C (0 - 300˚C)
Wavelength Range (nm):
700 - 2500
Mount:
6061 Anodized Aluminium

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for 700 - 2500nm
  • High Transmission and High Contrast Versions Available
  • Ideal for Thermal Imaging

NIR Wire Grid Polarizers are broadband polarizers designed to provide high transmission from 700 - 2500nm. These polarizers are optimized as either a high contrast version, providing 5900:1 extinction ratio at 2400nm, or as a high transmission version providing up to 91% transmission at 1900nm. NIR Wire Grid Polarizers are manufactured on high-grade display glass, providing excellent heat resistance for NIR applications. When incident light strikes the wire grid, P-polarized light contacts a dielectric and is transmitted, while S-polarized light contacts a mirror and is reflected.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin