eo_logo
 
Product added to cart

NIR, 12.5mm Dia, Non-Reflective ND Filter Kit

×
Stock #64-473 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹81,258
Qty 1+
₹81,258
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Filters Included :
0.3, 0.5, 0.6, 0.9, 1.0, 1.3, 1.5, 2.0, 2.5, 3.0
Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
12.50

Optical Properties

Coating:
Non-Reflective ND

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Prevent Unwanted Reflection Towards the Light Source
  • Spectrally Flat
  • VIS and NIR Ranges Available

Non-Reflective Neutral Density (ND) Filters are designed to evenly attenuate a light source while preventing unwanted back reflections. A proprietary coating design minimizes reflection to less than 2%, while maintaining high neutrality over the entire designed spectral range. Non-Reflective Neutral Density (ND) Filters feature a B270 substrate and are offered in diameters of 12.5 or 25mm and a 1.5mm thickness. Available for visible applications from 400-700nm or NIR applications from 700-1200nm, the filters are ideal for limiting the transmission of broadband halogen, fluorescent, and tungsten sources, as well as low power lasers. 

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected]

Non-Reflective Neutral Density Filter Kits

Each kit includes 10 filters in optical density values of 0.3, 0.5, 0.6, 0.9, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kits are ideal for determining precise system optical density requirements.

Custom densities are available for OEM applications.

Technical Information

Accessories

Title CompareStock Number  Price Buy
VIS, 12.5mm Dia, Non-Reflective ND Filter Kit #64-351 ₹81,258   Request Quote
  • 10 to 12 days
    ×
VIS, 25mm Dia, Non-Reflective ND Filter Kit #64-352 ₹90,480   Request Quote
  • 10 to 12 days
    ×
NIR, 12.5mm Dia, Non-Reflective ND Filter Kit #64-473 ₹81,258   Request Quote
  • Contact Us
    ×
NIR, 25mm Dia, Non-Reflective ND Filter Kit #64-474 ₹90,480   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin