eo_logo
 
Product added to cart

Nikon Inverted Microscope ASR Adapter Plate

See More by Zaber™
#89-369: Nikon Inverted Microscope ASR Adapter Plate

#89-369: Nikon Inverted Microscope ASR Adapter Plate

×
Stock #89-369 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹27,492
Qty 1+
₹27,492
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adapter Brackets & Plates
Thickness (mm):
7.94
Dimensions (mm):
71.5 x 174.8
Mounting Threads:
(3) M3 x 0.5
Note:
Mountable Microscopes: Nikon inverted, such as Eclipse TE2000 Series, Eclipse Ti Series
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Anodized Aluminum
Weight (kg):
0.48

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 100 x 120mm or 205 x 205mm Travel
  • 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
  • Supported by μManager Open-Source Microscopy Software
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized XY Microscope Stages are an ideal replacement for manual stages used on upright and inverted microscope systems or for stand-alone operation as scanning stages. These microscope stages incorporate crossed roller bearings on hardened stainless steel to increase translation smoothness and durability. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized XY Microscope Stage features a compact design, precision accuracy and repeatability, and quick translation speed across 100 x 120mm or 205 x 205mm of travel. The included adjustable universal slide insert allows quick changes of slides up to 70mm diameter. This stage is fully supported by μManager, an open-source software package for controlling automated microscopes and imaging systems.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin