eo_logo
 
Product added to cart

Nikon 200mm Tube Lens

See More by Nikon
#58-520: Nikon 200mm Tube Lens

#58-520: Nikon 200mm Tube Lens

×
Stock #58-520 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹44,370
Qty 1+
₹44,370
Volume Pricing
Request Quote
Entrance Pupil Diameter (mm):
32.0

Product Details

Type:
Tube Lens
Manufacturer:
Nikon

Physical & Mechanical Properties

Length (mm):
29.00
Maximum Diameter (mm):
36.0

Optical Properties

Focal Length FL (mm):
200.00
Magnification:
1X
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5

Threading & Mounting

Mounting Threads:
M38 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Excellent Color Reproduction
  • Long Working Distance and High NA
  • High Contrast with Minimal Flare
  • Strain Free

Nikon CFI60 Infinity Corrected Brightfield Objectives are designed to meet advanced imaging requirements and are the culmination of Nikon’s optical technology. The objectives offer increased brightness and the highest possible combination of working distance and numerical aperture (for light gathering ability) due to the 60mm parfocal distance and a large barrel diameter. Designed to correct lateral and axial chromatic aberrations over the entire field of view, these objectives produce high contrast and high-resolution images. Nikon CFI60 Infinity Corrected Brightfield Objectives have excellent color reproduction, strain free. These brightfield objectives are offered in magnifications from 5X up to 100X.  

The accessory tube lens (#58-520) can be used to focus light from the infinity corrected objective onto the image plane. For optimal performance, the distance between the tube lens and the objective’s shoulder should be kept within 100-200mm. This spacing allows accessories to be inserted in the optical path to accommodate specific needs. This tube lens can be integrated into C-Mount systems using the Nikon Tube Lens to C-Mount Holder (#11-150).

Note: The four socket head cap screws must be removed to place the tube lens within the Nikon Tube Lens to C-Mount Holder.

Title CompareStock Number  Price Buy
Nikon Tube Lens to C-Mount Holder #11-150 ₹12,963   Request Quote
  • 10 to 12 days
    ×
Nikon 200mm Tube Lens #58-520 ₹44,370   Request Quote
  • Contact Us
    ×

Technical Information

Dimensions
  5X 10X 20X 50X 100X
A 29.0mm 29.0mm 29.0mm 30.0mm 30.0mm
B 36.3mm 42.4mm 40.9mm 48.9mm 55.4mm
C 20.0mm 17.0mm 22.5mm 21.5mm 21.5mm
Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Infinite Conjugate Tube Length

Understanding Infinity Corrected Objective Resolving Power and Magnification

Microscopes are used in a variety of fields and applications. To understand how resolving power, magnification, and other aspects work, read more at Edmund Optics.

View Now

Using Tube Lenses with Infinity Corrected Objectives

Want to use an infinity corrected objective to make an image? You will need a tube lens to do it! Find out why and how it works at Edmund Optics.

View Now

What is an "in-line" microscope?

What is an infinity-corrected objective?

Can I use an infinity-corrected objective in my microscope to get a longer working distance?

What is "DIN" and "JIS"? What is the difference between them?

I’m using the MT-1 Accessory Tube Lens and MT-1/MT-2 C-Mount Adapter. Two thin brass rings came with the adapter. How are they used?

What is the significance of the field number of an objective and what is it dependent on?

Plan Objective

Semi-Plan Objective

Tube Lens

The Future of Microscope Objectives

Advances in Microscopy Tackle the Challenges of the Future

View Now

Optical Microscopy Application: Brightfield Illumination

Looking to use a simple technique for optical microscopy? Check out this article on brightfield illumination to find out more at Edmund Optics.

View Now

Optical Microscopy Application: Darkfield Illumination

Darkfield illumination is the opposite of brightfield illumination. Find out how darkfield differs from brightfield in optical microscopy at Edmund Optics.

View Now

Optical Microscopy Application: Phase Contrast

Think you know all the advantages for using phase contrast in optical microscopy? Advantages, image appearance, and technical details can be found at Edmund Optics.

View Now

What is the difference between Achromatic, Semi-Plan and Plan objectives?

You have a variety of Mitutoyo Tube Lenses (MT-4, MT-1, and MT-2). How can you connect them to a Mitutoyo objective and C-mount camera?

I have an MT-L Accessory Tube Lens but I am unsure about mounting it to my objective and C-Mount camera. Can you explain how it works?

Achromatic Objective

Apochromatic

Confocal Microscopy

DIN (Deutsche Industrie Norm)

Periplan Eyepiece

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

Optical Microscopy Application: Differential Interference Contrast

Differential interference contrast (DIC) is one of the polarization techniques that can be used in optical microscopy. Learn about this technique at Edmund Optics.

View Now

Field Number

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Darkfield Illumination

Diffraction Limit

Parfocality

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Brightfield Illumination

Field of View (FOV)

Magnification

Numerical Aperture (NA)

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Refraction

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin