eo_logo
 
Product added to cart

Near-IR Slip Mount Bandpass Filter

Slip Mount Machine Vision Filters

Slip Mount Machine Vision Filters

×
Stock #70-543 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,265
Qty 1+
₹8,265
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
13.00
Center Wavelength CWL (nm):
800.00
Full Width-Half Max FWHM (nm):
315.00
Inner Diameter (mm):
14.00
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Color:
NIR-IR
Outer Diameter (mm):
16.80
Transmission Wavelength (nm):
745 - 950
Type:
Near-IR Bandpass Filter
Blocking Wavelength Range (nm):
350 - 690
Construction:
Mounted in Black Anodized Ring
Mount Thickness (mm):
7.8
Note:
Includes Locking Set Screws and Wrench
Substrate Thickness (mm):
2.00

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed for Filter Threadless Imaging Lenses
  • Available in UV, VIS, NIR, and SWIR Wavelengths
  • ≥80% Transmission

Slip Mount Machine Vision Filters are ideal for use with varifocal lenses, wide-angle lenses, and lenses lacking filter threads. These filters are designed to fit securely over varifocal and wide angles lenses as they often do not come with filter threads due to the presence of a protruding convex lens element. Their low-profile and oversized diameter prevent wide-angle lens vignetting, and the inclusion of locking set screws and a wrench ensures secure attachment to the lens. Slip Mount Machine Vision Filters feature a 14mm inner diameter and are also compatible with M12 imaging lenses. These filters are designed with a Gaussian transmission curve and can achieve the output profile of common LED wavelengths when using a broadband light source.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin