eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Clamp with Hole for 35mm LH Series Lenses

#15-331: Mounting Clamp with Hole for 35mm LH Series Lenses

#15-331: Mounting Clamp with Hole for 35mm LH Series Lenses
×
Stock #15-331 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹14,355
Qty 1+
₹14,355
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Optical Properties

Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compatible with APS-H (35.5mm) and 35mm Full Frame Sensors
  • 120 MegaPixels, 2.2µm Pixel Size Sensors
  • Large format Lenses for APS-H Sensors (LH)
  • Ultra-High Resolution Large Format Lenses

TECHSPEC® LH Series Fixed Focal Length Lenses are designed for 120 Megapixel sensors in an APS-H format. The LH Series are the first large format lenses to truly support the 2.2μm pixel size featured on the Canon 120MP CMOS Sensor. These ultra-high resolution lenses work with APS-H sensors (35.5mm diagonal) and also on larger 35mm full frame sensors (43.3mm diagonal). TECHSPEC LH Series Fixed Focal Length Lenses provide a solution for the ultra-high resolution requirements of machine vision and many factory automation and display inspection applications. F-Mount or TFL-II Mount versions are available.

Accessories

Title CompareStock Number  Price Buy
Mounting Clamp with Hole for 35mm LH Series Lenses #15-331 ₹14,355   Request Quote
  • 10 to 12 days
    ×
Mounting Clamp with Hole and Slots for 35mm LH Series Lenses #15-332 ₹14,790   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin