eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander

Mounting Clamp for 2 - 8X Research-Grade Variable Beam Expander, #89-295

×
Stock #89-295 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,572
Volume Pricing
Qty 1-4 ₹12,572 each
Qty 5+ ₹11,093 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounting Clamp

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

TECHSPEC® Research-Grade Variable Beam Expanders (RVBX) are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Research-Grade Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to variable adjust magnification and laser divergence without affecting overall housing length. This compact design removes the need to make system accommodations for changes in length and eases system integration.

TECHSPEC Research-Grade Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Laser Optics

Technical Information

2X-8X Research-Grade Variable Beam Expanders - Specifications
Design Wavelength Stock No. Fixed Overall Length A (mm) Mounting Length E (mm) Rotating Numeric Ring Length F (mm) Rotating Alpha Ring Length G (mm)
355nm #87-566 169.7 35.9 90.7 19.4
532nm #87-567 169.3 31.5 70.4 43.7
Broadband VIS (633nm) #87-569 169.3 31.5 70.4 43.7
Broadband NIR (785nm) #87-570 169.3 31.5 70.4 43.7
1064nm #87-568 169.3 31.5 70.4 43.7
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin