eo_logo
 
Product added to cart

Motorized XY Microscope Stage Universal Insert

See More by Zaber™
×
Stock #22-632 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹63,075
Qty 1+
₹63,075
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Universal
Manufacturer:
Zaber
Note:
Compatible with 50mm x 75mm and 25mm x 75mm Slides; Compatible with 35mm and 60mm Diameter Petri Dishes

Threading & Mounting

Mounting Threads:
(4) M3 Set Screws for Leveling

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 100 x 120mm or 205 x 205mm Travel
  • 100N Centered Load Capacity, 12μm Full Travel Accuracy, 2μm Repeatability, and Up to 85mm/s Speed
  • Supported by μManager Open-Source Microscopy Software
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder

Zaber™ Motorized XY Microscope Stages are an ideal replacement for manual stages used on upright and inverted microscope systems or for stand-alone operation as scanning stages. These microscope stages incorporate crossed roller bearings on hardened stainless steel to increase translation smoothness and durability. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. Zaber™ Motorized XY Microscope Stage features a compact design, precision accuracy and repeatability, and quick translation speed across 100 x 120mm or 205 x 205mm of travel. The included adjustable universal slide insert allows quick changes of slides up to 70mm diameter. This stage is fully supported by μManager, an open-source software package for controlling automated microscopes and imaging systems.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. These stages utilize the same accessories as the Zaber™ High Precision Motorized Stage System.

Technical Information

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 ₹3,741   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹3,915   Request Quote
  • 10 to 12 days
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 ₹1,392   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,653   Request Quote
  • Contact Us
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹522   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Well Plate #29-352 ₹38,335   Request Quote
  • Contact Us
    ×
XY Microscope Stage Insert, Breadboard #29-353 ₹19,210   Request Quote
  • 10 to 12 days
    ×
XY Microscope Stage Insert, Slide Holder #29-354 ₹38,335   Request Quote
  • 10 to 12 days
    ×
Universal Microscope ASR Adapter Plate #89-368 ₹11,049   Request Quote
  • 10 to 12 days
    ×
Nikon Inverted Microscope ASR Adapter Plate #89-369 ₹27,492   Request Quote
  • 10 to 12 days
    ×
USB to RS-232 Adapter #68-344 Clearance ₹4,089   Request Quote
  • 10 to 12 days
    ×
Breadboard Adapter Plate for #22-630 #22-631 ₹10,527   Request Quote
  • 10 to 12 days
    ×
Motorized XY Microscope Stage Universal Insert #22-632 ₹63,075   Request Quote
  • 10 to 12 days
    ×
Breadboard Adapter Plate for #22-629 #23-232 ₹23,490   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin