eo_logo
 
Product added to cart

Automated Upright Microscope EO

See More by Zaber™

Automated Upright Microscope

Automated Upright Microscope
×
Stock #29-348 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,75,035
Qty 1+
₹26,75,035
Volume Pricing
Request Quote
Get Product Downloads
Connector:
Locking 4-pin M8 (cables included)
Maximum Sensor Format:
1.1"
Dimensions (mm):
440 x 360
Mounting Threads:
C-Mount
Travel (mm):
100 x 120
Compatible Tube Lens Focal Length (mm):
120 mm
Power Supply:
Power Supply Required and Sold Separately:
USA:#70-962
Note:
See Accessories for Compatible Illuminators and Stage Inserts
Parfocal Length (mm):
81.5 (Parfocal Adapters Required, See Accessories)
Compatible Objectives:
TECHSPEC 120i Plan APO Infinity Corrected Objectives
Focus Travel (mm):
25
Objective Thread:
C-Mount
Resolution (μm):
0.15625
Filter Cube Turret:
Holds up to 6 "Push & Click" Filter Cubes

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Automated Upright Microscopes are fully compatible with the Zaber™ Motion Library and μManager Open-Source Microscopy Software to completely automate the imaging experience. These microscopes combine Zaber’s motorized XY travel and Z-focus movement control with industry leading Olympus, Nikon CFI60, Zeiss, or Edmund Optics TECHSPEC® 120i Objectives. A 100 x 120mm travel XY stage, motorized objective and filter cube turrets, and a programmable 3-axis joystick are included with the microscope body to assemble a complete microscope system. Automated Upright Microscopes require stage inserts, sold separately, (Well Plate, Breadboard, or Slide Holder) for precise and secure mounting of samples. Epi-illuminators are available, sold separately, to provide high intensity light with 3 LED lamp channels: 385, 473, and 568nm, or 385, 625nm, and White.

Note: All necessary mounting hardware and cabling are included with each microscope configuration. Stage inserts and illumination accessories are sold separately and required for operation. Power supply required and sold seperately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin