eo_logo
 
Product added to cart

Model 1101P, 1.5mW Linear Polarization, Lumentum HeNe Laser

Lumentum High Performance Helium-Neon Lasers

Lumentum High Performance Helium-Neon Lasers 4-Screw Model, Laser Bezel Plate, #61-344 HeNe Laser with Laser Bezel Mounting Plate Locking Screw Model, Laser Bezel Plate, #61-262 +1
×
Stock #62-719 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹88,650
Volume Pricing
Qty 1+ ₹88,650 each
Need More? Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
10
Manufacturer:
Lumentum
Type of Laser:
HeNe
Laser Class - CDRH:
IIIa
Model Number:
1101P

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
N/A
Weight (lbs):
0.54
Length of Laser Head (inches):
9.50
Static Alignment:
Centered to Outer Cylinder: ±0.01"
Parallel to Outer Cylinder: ±1.0 mrad
Pointing Stability (mrad/°C):
N/A
Diameter of Laser Head (inches):
1.245

Optical Properties

Polarization:
500:1
Spatial Mode:
TEM00
Wavelength (nm):
632.80
Beam Diameter Tolerance (%):
±3
Beam Divergence Tolerance (%):
±3
Maximum Drift:
Mean Power over 8 hrs: ±2.5
Beam Diameter (mm):
0.63
Beam Divergence (mrad):
1.30
Color:
Red
Mode Purity (TEMoo):
>95%

Electrical

Output Power (mW):
1.5
RMS Noise:
30 Hz - 10 MHz: 0.1%
Longitudinal Mode Spacing, Nominal (MHz):
730
Minimum Output Power, TEM00 (mW):
1.5

Hardware & Interface Connectivity

Power Supply:
#11-380 (110/220V AC), #11-384 (12V DC), #11-385 (24V DC), #11-387 (110/220V AC)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +70
Operating Humidity:
0 to 100%, non-condensing
Storage Temperature (°C):
-40 to +150

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

110V or 220V power supplies sold separately. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.
  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin