eo_logo
 
Product added to cart

50mm PetzVex™ MikroMak™ CINE Prime Probe Lens

MikroMak™ PetzVex™ Prime Probe Lenses

MikroMak™ PetzVex™ Prime Probe Lenses MikroMak™ Prime Probe Lenses Infinity Photo-Optical Company's Nelsonian™ Optics
×
Stock #17-661 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,79,270
Qty 1+
₹2,79,270
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Variable Magnification Lens

Physical & Mechanical Properties

Length (mm):
179.00
Maximum Diameter (mm):
48.00

Optical Properties

Primary Magnification PMAG:
0X - 1.5X
Working Distance (mm):
26 - ∞

Sensor

Maximum Sensor Format:
35mm

Threading & Mounting

Mount:
M42 x 0.75 (T-Mount)

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Arthouse Design for the Petzval Look
  • Use from Macro to Infinity with Excellent Sharpness over Depth of Field
  • Ideal for Cinema Production and Creative Photographic Applications
  • MikroMak™ Prime Probe Lenses Also Available

MikroMak™ PetzVex™ Prime Probe Lenses, part of Infinity Photo-Optical Company's line of Nelsonian™ Optics, produce the Petzval Arthouse look of soft image edges with sharpness over great depth in the center of the image, drawing attention to the subject.  Like other members of the MikroMak™ Prime Probe family, when set to infinity, everything up to a close proximity of the lens is automatically in focus. The knurled focus ring can then be used to adjust the focus of the lens to the micro or macro range, indicated by magnification markings on the lens body. MikroMak™ Prime PetzVex™ Prime Probe Lenses provide the flexibility required for creative story telling in photography and cinema production applications while providing the high performance required for industrial and laboratory settings.

PetzVex™ models are available in 40mm and 50mm designs. A suite of accessories including adapters to C-Mount, L-Mount, and Sony mounts, mounting solutions, and spacers are available; see each specific accessory for more information.

Visit the Infinity Photo-Optical Cinema Products brand page to learn more about these products!

Accessories

Title CompareStock Number  Price Buy
T-Mount to Leica M-Mount Camera Adapter #16-094 ₹3,915   Request Quote
  • 10 to 12 days
    ×
10X Widefield Eyepiece with High Eyepoint #16-152 ₹10,005   Request Quote
  • 10 to 12 days
    ×
5X Eyepiece (Multi-Coated) #16-151 ₹8,265   Request Quote
  • 10 to 12 days
    ×
Universal Adapter for Meiji Stereomicroscope Stands #16-156 ₹29,580   Request Quote
  • 10 to 12 days
    ×
Universal Adapter for Unitron Stereomicroscope Stands #16-155 ₹29,580   Request Quote
  • 10 to 12 days
    ×
Universal Adapter for Nikon, Olympus, Edmund, Zeiss, and Leica Microscope Stands #16-154 ₹29,580   Request Quote
  • 10 to 12 days
    ×
64T Follow Focus Gear #16-153 ₹23,055   Request Quote
  • 10 to 12 days
    ×
M49 to 80mm Dia. Light Box Filter Holder Adapter #16-149 ₹17,313   Request Quote
  • 10 to 12 days
    ×
Universal Adapter M49 Thread #16-148 ₹17,313   Request Quote
  • 10 to 12 days
    ×
InfiniLight T-Spacer for Nikon Speedlight Macro Flash #16-147 ₹21,924   Request Quote
  • 10 to 12 days
    ×
InfiniLight T-Spacer for Canon Macro Flash #16-146 ₹21,924   Request Quote
  • 10 to 12 days
    ×
Small Mounting Clamp #16-144 ₹9,570   Request Quote
  • 10 to 12 days
    ×
Delrin Spacer #16-145 ₹3,915   Request Quote
  • 10 to 12 days
    ×
Mounting Bar #16-143 ₹9,570   Request Quote
  • Contact Us
    ×
Arri Type PL Mount Adapter #16-141 ₹16,965   Request Quote
  • 10 to 12 days
    ×
T-Mount to C-Mount Adapter #16-140 ₹6,003   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin