eo_logo
 
Product added to cart

Micro Screwdriver Set

×
Stock #41-671 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,870
Volume Pricing
Qty 1+ ₹3,870 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
(6) Fixed Blades: 0.8mm, 1.0mm, 1.2mm, 1.4mm, 1.6mm, and 2.0mm
(4) Phillips Heads: 1.5mm, 2.0mm, 2.5mm, 3.0mm

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 10 Piece Set of Micro Screwdrivers
  • Six Fixed Blades and Four Phillips Heads

10 piece set is perfect for assembly work. Tempered steel blades. Color coded hex heads.

Six Fixed Blades: 0.80mm, 1.00mm, 1.20mm, 1.40mm, 1.60mm, 2.00mm.
Four Phillips Heads: 1.50mm, 2.00mm, 2.50mm, 3.00mm.
Length Each: 4-12".

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin