eo_logo
 
Product added to cart

Micro Manual Rotary Stage

×
Stock #56-572 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹37,497
Qty 1+
₹37,497
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Rotary
Guide System:
Slide-Fit
Type of Drive:
Fine Screw (80 Pitch)
Type:
English
Stage Size (mm):
25.4 Dia.
Travel (°):
17 (Fine), 360 (Coarse)
Center Hole:
0.275" (7.0mm) Thru with 5/16-24 TPI Thread
Construction:
Black Anodized Stage Body with Stainless Steel Thumb Screw
Load Capacity, Normal (kg):
0.23
Mounting Threads:
Top: (6) 0-80 on 0.375" (9.5 mm) B.C.
Bottom: (6) 0-80 on 0.428" (10.9 mm) B.C.
Note:
Coarse Adjustment Tool Included
Stage Size (inches):
1 Dia.
Weight (g):
10
Table Diameter (mm):
19.05 Dia.
Table Diameter (inches):
0.75 Dia.
Travel Per Knob Rotation (µrad):
36.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Small Footprint
  • 17 Degrees of Fine Adjustment
  • 360 Degrees of Coarse Adjustment

At 10mm high and 20mm in diameter, this micro rotary stage is a dimensional breakthrough. 360 degree coarse adjustment is achieved by manually rotating the component platform. Coarse adjustment tool is included for ease of rotation in space restricted environments. An 80 TPI fine screw allows for 17 degrees of fine adjustment. This stage can be mounted to other components in your system via six 0-80 tapped holes in the bottom platform. Optical components can be mounted to the top platform via six 0-80 tapped holes or 5/16-24 tapped center hole.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin