eo_logo
 
Product added to cart

Metric Plate 2.62" Stages, M6 x 1.0 Center Threaded Hole

×
Stock #55-652 10 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,347
Volume Pricing
Qty 1+ ₹2,347 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Note:
Compatible with 2.62" Stages

Physical & Mechanical Properties

Thickness (inches):
0.375
Center Hole:
M6 x 1.0
Dimensions (inches):
2.62 x 2.62
S.H.C.S. C'bore:
(4) #10 on 1.414" Sq. (2.00" B.C.)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Mounts English/Metric Post or Post Holders to Translation Stages
  • Center ¼-20, M6 x 1.0 or M16 x 1.0 Threaded Hole
  • Black Anodized Aluminum Construction

These adapter plates permit the mounting of standard English ¼-20 or Metric M6 x 1.0 and M16 x 1.0 components to the top of our translation stages and ball bearing slides. Use dimension “A” below to match the width of the top plate with the width of the ball bearing slide or translation stage (not all slides conform to this). Counterbore “E” and spacing “B” must also match the top mounting holes and spacing of the stage or slide. M16 hole is not available for 1.25" top plates. Please see diagram below for more details. All dimensions are in inches.

Technical Information

 
A B C D Mounting Hole E Mounting Hole F Thickness Stock No.
1.25" 0.75" 0.25" 0.625" #4 ¼-20 0.25" #55-646
M6 x 1.0 6.35mm #55-647
1.75" 1.00" 0.375" 0.875" #6 ¼-20 0.25" #55-648
M6 x 1.0 6.35mm #55-649
M16 x 1.0 6.35mm #55-650
2.62" 1.414" 0.603" 1.31" #10 ¼-20 0.375" #55-651
M6 x 1.0 9.525mm #55-652
M16 x 1.0 9.525mm #55-653
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin