eo_logo
 
Product added to cart

Metric Engraving, 50 x 112mm Target Grid, Laser Alignment Beam Block

Laser Alignment Beam Blocks

Laser Alignment Beam Blocks Laser Alignment Beam Blocks
×
Stock #12-784 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,523
Qty 1-5
₹2,523
Qty 6+
₹2,236
Volume Pricing
Request Quote
Get Product Downloads
Grid Size (mm):
50.0 x 111.68

Product Details

Type:
Beam Block

Physical & Mechanical Properties

Height (mm):
136.2
Length (mm):
50.00
Dimensions (mm):
50.0 x 42.6 x 136.2 ±0.25
Width (mm):
42.60
Construction:
Black Anodized Aluminum
Pattern Size (mm):
5 x 5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Engraved Target Grid for Quick Laser Alignment
  • Diffuse Black Anodized Aluminum Surfaces
  • Magnetic Base for Easy Mounting to Optical Tables
  • Slots for Holding Allen Wrenches or Other Tools

Laser Alignment Beam Blocks are lab devices that function as an all-in-one beam block, alignment screen, and tool holder. These beam blocks are laser engraved with a target grid on their front surface that is labeled with metric graduations for quick alignment or leveling of laser beams. Their diffuse black anodized aluminum surfaces block incident low power visible laser light, minimizing back-reflections and increasing the overall safety of low power laser setups. Laser Alignment Beam Blocks feature a magnetic base that allows for sturdy placement into systems on optical tables, as well as through holes for mounting to non-magnetic surfaces. Multiple sizes of Laser Alignment Beam Blocks are available and all designs feature slots for holding Allen wrenches or other frequently used tools.

Note: These products should not be used with infrared lasers due to the high reflectance of anodized aluminum at infrared wavelengths.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin