eo_logo
 
Product added to cart

Metal Surface Roughness Standard

Surface Roughness Standard

×
Stock #56-958 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,770
Volume Pricing
Qty 1+ ₹13,770 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

Certificate of Conformance:

Product Details

  • Conforms to S.A.E. and Military Specifications
  • Manufactured to ANSI-B-46.1-1985
  • A Composite Set of 30 Standards

Surface Roughness Standards contain 30 samples of 7/8" x 3/8" electroformed solid nickel plates for quickly evaluating the surface finish for six of the most common machining methods. Markings for each of the lapping, reaming, grinding, milling, and turning standards are in AA (micro-inches) and the metric equivalent, Ra (micrometers). Each surface type is consistently reproduced from masters and is accurate within ±10% of the nominal value. Surface Roughness Standards are an ideal tool for quality assurance labs, engineering departments, drafting rooms, and machine shops. The standard gives the designer or operator a realistic idea of the feel, appearance, and texture of machined components. Instructions and CLA/Ra/AA correlation graph are included. The standard is packaged in a handy 6" x 3" wallet carrying case. The calibrated unit includes a long-form NIST traceable calibration report. 

Technical Information

 
Surface Finish Type # Samples Marking Sizes (AA values)
Flat Lapping 3 2, 4, 8μin
Reaming 3 16, 32, 63μin
Grinding 6 2, 4, 8, 16, 32, 63μin
Horizontal Milling 6 16, 32, 63, 125, 250, 500μin
Vertical Milling 6 16, 32, 63, 125, 250, 500μin
Turning 6 16, 32, 63, 125, 250, 500μin
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin