eo_logo
 
Product added to cart

M30.5 x 0.50, 1.5mm Thick, Uncoated, Machine Vision Mounted Sapphire Window

Machine Vision Mounted Sapphire Windows

Machine Vision Mounted Sapphire Windows

×
Stock #23-282 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,235
Volume Pricing
Qty 1-9 ₹13,235 each
Qty 10-24 ₹11,911 each
Qty 25+ ₹11,288 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
25.2
Diameter (mm):
28.00 +0/-0.20
Thickness (mm):
1.50 ±0.10
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
1,900.00
Parallelism (arcmin):
≤3.5
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435

Optical Properties

Abbe Number (vd):
72.24
Axis Orientation:
Random
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Coating:
Uncoated
Index of Refraction (nd):
1.77
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Surface Flatness (P-V):
2λ (typical)
Surface Quality:
80-50
Wavelength Range (nm):
330 - 5500

Threading & Mounting

Filter Thread:
M30.5 x 0.50
Mount Diameter (mm):
32.50
Mount Thickness (mm):
7.0

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.8
Density (g/cm3):
3.97

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Protective Windows for Machine Vision Applications
  • Windows Feature Extreme Surface Hardness and Chemical Resistance
  • M25.5 to M62.0 Filter Threads Available

Machine Vision Mounted Sapphire Windows are mounted in durable anodized aluminum housings with common filter threads for easy integration with most imaging lenses. The windows within the mount are manufactured from durable sapphire making them ideal for rugged environments because of their extreme surface hardness, high thermal conductivity, high dielectric constant and resistance to common chemical acids and alkalis. Machine Vision Mounted Sapphire Windows feature both male and female threads, allowing them to be combined with other mounted filters or polarizers. The uncoated windows are useful within a transmission range from 330 – 5500nm making them ideal for machine vision applications in the UV, Visible, and Infrared spectra.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin