eo_logo
 
Product added to cart

M8105, Super 35mm Format Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera

See More by Teledyne DALSA

Teledyne DALSA Genie ™ Nano 5GigE Cameras (Front)

Teledyne DALSA Genie ™ Nano 5GigE Cameras (Front) Teledyne DALSA Genie ™ Nano 5GigE Cameras (Back)
×
Stock #28-676 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,62,716
Volume Pricing
Qty 1+ ₹5,62,716 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
G5-GM31-M8105
Manufacturer:
Teledyne DALSA
Camera Series:
Genie Nano-5GigE
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
59 x 59 x 41 (includes connectors and lens mount)
Weight (g):
183
Housing:
Full

Sensor

Image Buffer:
450MB
Sensor Format:
Super 35MM Format
Resolution (Megapixels):
44.40
Frame Rate (fps):
19.30
Pixels (H x V):
8,192 x 5,420
Pixel Size, H x V (μm):
3.20 x 3.20
Sensing Area, H x V (mm):
26.21 x 17.34
Imaging Sensor:
ON Semi XGS45000
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10 bit
Exposure Time:
Automatic, Programmable, or via External Trigger
Dynamic Range (dB):
66.00
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
9.4 - 9.6

Hardware & Interface Connectivity

Interface:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #34-967
Europe: #34-967
Japan: #34-967
Korea: Not Available
China: #34-967
GPIOs:
2 opto-isolated input, 3 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
M42-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-966

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-30 to +65

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • 5GBASE-T (5GigE) Ethernet Interface
  • 3.2 to 12.4 Megapixel Sensors
  • TurboDrive™ Technology for Data Transfer Speeds up to 985 MB/s
  • Compact (32 x 44 x 59mm), Lightweight, and Robust Design

Teledyne DALSA Genie™ Nano 5GigE Cameras are available with a range of SONY Pregius sensors with resolutions from 3.2MP to 12.4MP. The 5GigE Ethernet interface provides data transfer speeds up to 5 times faster than the conventional GigE interface, which when combined with TurboDrive™ technology allows these cameras to achieve frame rates up to 187fps while retaining full image quality. The included Sapera CamExpert software provides a simple image acquisition interface with Sapera LT SDK libraries for OEM and system integration applications. Teledyne DALSA Genie™ Nano 5GigE Cameras are packaged in a compact, lightweight and robust all-metal housing, making them ideal for electronics inspection, industrial automation, and Intelligent Traffic Systems (ITS) applications. These cameras support the AIA GigE Vision Standard to facilitate easy integration into imaging systems.

Note: Frame rates achievable through TurboDrive™ or Burst Acquisition could vary with factors such as image quality and resolution.

Sapera LT is a free image acquisition and control software development toolkit (SDK) for Teledyne DALSA’S 1D cameras / 2D cameras / 3D Laser Profiler cameras and frame grabbers. Hardware independent in nature, Sapera LT offers a rich development ecosystem for machine vision OEMs and system integrators. Sapera LT supports image acquisition from cameras and frame grabbers based on machine vision standards including GigE Vision™, CameraLink®, CameraLink HS™, CoaXpress®, and USB3 Vision™.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin