eo_logo
 
Product added to cart

M8 GPIO IP67 Male-Open Cable 15M AMP

See More by LUCID Vision Labs™
LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Front LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #23-999 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹8,300
Qty 1+
₹8,300
Volume Pricing
Request Quote

Specifications

General

Manufacturer:
Lucid Vision Labs

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2.5GBASE-T (2.5GigE) Ethernet Interface
  • 5.0 to 24.50 MegaPixel Sensors
  • Compact 44 x 29 x 45.3mm Form Factor
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras provide data transfer speeds of 2.5GigE enabling high frame rates at increased resolutions. Featuring an actively aligned image sensor, these cameras are designed to minimize sensor tilt and rotation and ensure alignment of the image sensor to the lens optical axis. For harsh environments with dust or water, accessory lens tubes are available to ensure an IP67 rating. LUCID Vision Labs Triton2™ 2.5GigE Power over Ethernet (PoE) Cameras feature excellent thermal management with a wide operating temperature range from -20°C to 55°C. These cameras are ideal for automotive, process control, and food and beverage applications.

Accessories

Title CompareStock Number  Price Buy
C-Mount To S-Mount Adapter #23-979 ₹1,100   Request Quote
  • 10 to 12 days
    ×
35.5mm ID, 29.9mm Inner Length, IP67 C-Mount Lens Tube #13-739 ₹6,700   Request Quote
  • 10 to 12 days
    ×
44mm ID, 38.5mm Inner Length, IP67 C-Mount Lens Tube #13-742 ₹8,800   Request Quote
  • 10 to 12 days
    ×
35.5mm ID, 39.9mm Inner Length, IP67 C-Mount Lens Tube #13-740 ₹6,700   Request Quote
  • 10 to 12 days
    ×
35.5mm ID, 59.9mm Inner Length, IP67 C-Mount Lens Tube #13-741 ₹6,700   Request Quote
  • 10 to 12 days
    ×
44mm ID, 68.5mm Inner Length, IP67 C-Mount Lens Tube #13-743 ₹8,800   Request Quote
  • 10 to 12 days
    ×
59mm ID, 55.5mm Inner Length, IP67 Lens Tube #17-079 ₹11,400   Request Quote
  • 10 to 12 days
    ×
59mm ID, 71.5mm Inner Length, IP67 Lens Tube #17-080 ₹11,400   Request Quote
  • 10 to 12 days
    ×
M12-RJ45 CAT6A Ethernet IP67 Cable 2M (A) #23-983 ₹3,700   Request Quote
  • 10 to 12 days
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP #23-999 ₹8,300   Request Quote
  • 10 to 12 days
    ×
M8 GPIO IP67 Cap #13-753 ₹400   Request Quote
  • 10 to 12 days
    ×
IOI 4-CH PCIE 2.5GIGABIT POE+ CARD #25-152 ₹28,900   Request Quote
  • 10 to 12 days
    ×
Procet 5G 30W POE+ injector #28-890 ₹6,500   Request Quote
  • 10 to 12 days
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 ₹7,500   Request Quote
  • 10 to 12 days
    ×
M8 GPIO Power Supply for Triton/Atlas, EU Plug #18-365 ₹7,300   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin