eo_logo
 
Product added to cart

M8 8-pin GPIO cable, 5m

See More by LUCID Vision Labs™

M8 GPIO 8-pin Cable

×
Stock #17-112 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,200
Qty 1+
₹4,200
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Model Number:
GPIO-M8-5M

Hardware & Interface Connectivity

Length of Cable (m):
5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface with PoE+
  • 5.0 to 65 Megapixel Sony 4th Gen Pregius S Sensors
  • Compact 55 x 55mm Form Factor
  • TFL-Mount Compatible with some TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras combine 4th generation Sony Pregius S sensors with 10GigE interface, delivering fast frame rates at high resolution and image quality in a compact and rugged housing. The 10GBASE-T Power over Ethernet PoE+ interface allows for data transfer speeds of up to 1.2 GB/s and can also provide power to the camera over one CAT6a cable up to 25m in length. The high bandwidth enables these cameras to run at high bit depths (10/12-bit) to maximize image quality while maintaining smooth frame rates. The back-illuminated CMOS sensors offer high sensitivity, high dynamic range, and low noise, and are actively aligned to the lens mount at the same optical axis to minimize performance discrepancies resulting from sensor tilt and rotation. LUCID Vision Labs Atlas10 10GigE Power over Ethernet (PoE) Cameras are GigE Vision compliant and feature rugged M12 Ethernet and M8 GPIO connectors, making them ideal choices for industrial, automotive, factory automation, process control, and other machine vision applications requiring high resolutions and bandwidth.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹7,100   Request Quote
  • 10 to 12 days
    ×
M8 GPIO Power Supply for Triton/Atlas, EU Plug #18-365 ₹7,300   Request Quote
  • 10 to 12 days
    ×
M8 GPIO Power Supply for Triton/Atlas/Helios™2, US Plug #18-364 ₹7,500   Request Quote
  • 10 to 12 days
    ×
¼-20 Tripod Adapter for Atlas10 Cameras #17-120 ₹3,100   Request Quote
  • 10 to 12 days
    ×
TFL-Mount to F-Mount Lens Adapter for Atlas™ and Atlas10 #13-754 ₹15,500   Request Quote
  • 10 to 12 days
    ×
5m M12 to RJ45 IP67 CAT6A Cable #13-749 ₹5,200   Request Quote
  • 10 to 12 days
    ×
M8 8-pin GPIO cable, 1m #13-750 ₹2,100   Request Quote
  • 10 to 12 days
    ×
M8 8-pin GPIO cable, 5m #17-112 ₹4,200   Request Quote
  • 10 to 12 days
    ×
M8 GPIO IP67 Cap #13-753 ₹400   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹27,000   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin