eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M72 x 0.75 to M42 x 1 Adapter

#13-951: M72 x 0.75 to M42 x 1 Adapter

#13-951: M72 x 0.75 to M42 x 1 Adapter

×
Stock #13-951 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,150
Qty 1+
₹12,150
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 82mm Line Scan (LS), V-70 Mount
  • Up to 16k, 5µm Pixel Size Line Scan Sensors
  • High Resolution, Low Distortion, Uniform Field Performance
  • 1.65X to 2.65X Primary Magnification

TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses are low distortion lenses designed for 82mm 16k line scan cameras with 5μm pixels and 62.5mm 12k line scan cameras with 5μm pixels. For coaxial inline illumination, these lenses are available with a beamsplitter for line scan sensors or with a window for area scan sensors. The locking iris is adjustable from f/2.9 to f/22, while the V-Mount provides ease of adjustment and alignment. The uniform and high resolution performance across the entire image makes the TECHSPEC® LS Series Line Scan Fixed Focal Length Lenses ideal for applications such as electronics, flat panel display and semiconductor wafer inspections.

Accessories

Title CompareStock Number  Price Buy
5mm Length, M72 x 0.75 Extension Tube #13-955 ₹9,000   Request Quote
  • 10 to 12 days
    ×
10mm Length, M72 x 0.75 Extension Tube #13-956 ₹9,450   Request Quote
  • 10 to 12 days
    ×
25mm Length, M72 x 0.75 Extension Tube #13-957 ₹10,350   Request Quote
  • 10 to 12 days
    ×
50mm Length, M72 x 0.75 Extension Tube #13-958 ₹11,250   Request Quote
  • 10 to 12 days
    ×
100mm Length, M72 x 0.75 Extension Tube #13-959 ₹12,150   Request Quote
  • 10 to 12 days
    ×
200mm Length, M72 x 0.75 Extension Tube #13-960 ₹13,050   Request Quote
  • 10 to 12 days
    ×
5mm Length, M90 x 1 Extension Tube #13-961 ₹9,000   Request Quote
  • 10 to 12 days
    ×
10mm Length, M90 x 1 Extension Tube #13-962 ₹10,350   Request Quote
  • 10 to 12 days
    ×
25mm Length, M90 x 1 Extension Tube #13-963 ₹11,250   Request Quote
  • 10 to 12 days
    ×
50mm Length, M90 x 1 Extension Tube #13-964 ₹12,150   Request Quote
  • 10 to 12 days
    ×
100mm Length, M90 x 1 Extension Tube #13-965 ₹13,050   Request Quote
  • 10 to 12 days
    ×
200mm Length, M90 x 1 Extension Tube #13-966 ₹13,950   Request Quote
  • 10 to 12 days
    ×
5mm Length, M95 x 1 Extension Tube #13-967 ₹10,350   Request Quote
  • 10 to 12 days
    ×
10mm Length, M95 x 1 Extension Tube #13-968 ₹11,250   Request Quote
  • 10 to 12 days
    ×
25mm Length, M95 x 1 Extension Tube #13-969 ₹12,150   Request Quote
  • 10 to 12 days
    ×
50mm Length, M95 x 1 Extension Tube #13-970 ₹13,050   Request Quote
  • 10 to 12 days
    ×
100mm Length, M95 x 1 Extension Tube #13-971 ₹13,950   Request Quote
  • 10 to 12 days
    ×
200mm Length, M95 x 1 Extension Tube #13-972 ₹14,850   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M90 x 1 Adapter #13-952 ₹12,150   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M42 x 1 Adapter #13-951 ₹12,150   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M58 x 0.75 Adapter #13-950 ₹12,150   Request Quote
  • 10 to 12 days
    ×
M72 x 0.75 to M95 x 1 Adapter #13-949 ₹12,150   Request Quote
  • 10 to 12 days
    ×
V-70 Mount to M72 x 0.75 Adapter #13-945 ₹12,150   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin