Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Schneider Optics line of Macro Imaging Lenses is ideal for a wide range of machine vision and macro imaging applications. The ability to produce image circles ranging from 30 to 108mm allows these lenses to integrate easily with larger array sizes and high-resolution line scan sensors. Optically designed for shorter working distances, the macro lenses have the ability to produce better contrast at desired resolutions than other lenses with similar specifications. Additionally, each lens is designed to be reversible in order to increase its usable range of magnification while maintaining the highest levels of image quality.
Each lens system consists of 3 main components. First, a lens of desired focal length to meet the specific application is needed. Second, one of three different helical focusing mounts, which allows for fine focusing adjustment of the system needs to be chosen based on sensor size. Next, there are a variety of extension tubes that allow the proper image and object distance to be obtained. The extension tube selection depends on the selected helical focusing mount as well as the desired length. Extension tubes can be combined for custom lengths. Additionally, a specific camera mounting option may be required in order to correctly connect to the desired camera.
The lens options are all fitted with a special V-mount on both sides of the lens that allows adaptation to all 3 sets of focus tubes.
The UniFoc-12 and extension tubes for the Unifoc 12 focusing tube offer this same V-mount. Using these components, the UniFoc-12 system will need to be adapted to the camera with one of the lens adapters listed below.
The UniFoc-58 and UniFoc-76 are threaded focus tubes and require an adapter to mount a V-mount lens. The UniFoc-58 offers an M42x0.75 thread, while the UniFoc-76 offers an M58x0.75 thread. The UniFoc-76 can be used with an adapter for M72x0.75 threads, and increase the tube diameter for large sensors to avoid vignetting. With this adapter, the M72 extension tubes must be used.
Note: Please contact our Applications Engineering Department if you wish to discuss extension tube lengths and working distance requirements for these lenses
Amount Required | Description | Stock No. |
1 | Componon f/2.8, 28mm Focal Length | #63-049 |
Componon f/2.8, 35mm Focal Length | #63-050 | |
Componon f/2.8, 50mm Focal Length | #63-051 | |
Componon f/4.0, 80mm Focal Length | #63-052 | |
Componon f/5.6, 100mm Focal Length | #63-053 | |
Apo-Componon f/2.8, 40mm Focal Length | #63-054 | |
Apo-Componon f/4.0, 45mm Focal Length | #63-055 | |
Apo-Componon f/4.0, 60mm Focal Length | #63-056 | |
Apo-Componon f/4.5, 90mm Focal Length | #63-057 | |
1 | UniFoc-12 for sensors smaller than 30mm, V-Mount | #63-436 |
UniFoc-58 for sensors b/w 30mm and 43.3mm, M42 | #63-059 | |
UniFoc-76 for sensors larger than 43.3mm, M58 | #63-060 | |
1 (Possibly Required) | Extension Tubes for UniFoc-12: V-mount | |
8mm Extension Tube | #63-061 | |
10mm Extension Tube | #63-062 | |
25mm Extension Tube | #63-063 | |
Extension Tubes for UniFoc-58: M42 x 0.75 Mount | ||
10mm Extention Tube | #63-064 | |
25mm Extention Tube | #63-065 | |
Extension Tubes for UniFoc-76: M58 Mount | ||
10mm Extension Tube | #63-066 | |
25mm Extension Tube | #63-067 | |
M58 to M72 Adapter | #63-437 | |
M72 10 Extension Tube | #63-438 | |
M72 25 Extension Tube | #63-439 | |
1 (Optional for Unifoc-58 and Unifoc-76) | V Mount to C-mount Camera Mount | #63-068 |
V Mount to T2 Camera Mount (M42 x 0.75) | #63-069 | |
V Mount to Pentax Camera Mount (M42 x 1.0) | #63-070 | |
V Mount to Leica Adapter (M39 x 26 TPI) | #63-071 | |
V Mount to Nikon F-Mount Camera Mount | #63-072 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act