eo_logo
 
Product added to cart

M35.5 x 0.5 Male to T-Mount Female Step-Up Adapter

M27.0 x 0.5 to T-Mount Step-Up Adapter, #12-481

M27.0 x 0.5 to T-Mount Step-Up Adapter, #12-481

×
Stock #12-484 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,355
Volume Pricing
Qty 1-9 ₹2,355 each
Qty 10+ ₹2,121 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Filter Sold Separately
Type:
Filter Adapter
Function:
Thread Adapter

Physical & Mechanical Properties

Clear Aperture CA (mm):
32.5
Outer Diameter (mm):
48.0
Total Thickness with Thread (mm):
8.0

Threading & Mounting

Thread Type:
T-Mount to M35.5 x 0.5
Inner Thread:
M42 x 0.75 (T-Mount)
Mount Thickness (mm):
5.5
Outer Thread:
M35.5 x 0.5

Regulatory Compliance

Certificate of Conformance:
Reach 240:

Product Details

  • Integrate C and T-Mount Components into Imaging Systems
  • Compatible with M22.5 to M40.5 Machine Vision Threads
  • Step-Up Design Prevents Vignetting

Machine Vision Adapters for C and T-Mount Components facilitate integration of various components into imaging systems. Polarizers, beamsplitters, or any other C or T-Mount component can be coupled to a standard machine vision thread via these adapters. Additionally, unmounted optical components including filters can be mounted in our C-Mount or T-Mount Circular Optic Mounts for easy integration. Compatible machine vision threads range from M22.5 to M40.5. The step-up design prevents vignetting.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin