eo_logo
 
Product added to cart

M27 Ultima Adapter

See More by Infinity Photo-Optical Company

M27 Ultima Adapter, #39-290

×
Stock #39-290 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,395
Qty 1+
₹7,395
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Objective Thread Adapter

Physical & Mechanical Properties

Thickness (mm):
6.50
Outer Diameter (mm):
48.00
Construction:
Black Anodized Aluminum

Threading & Mounting

Mounting Threads:
Male: M42 x 0.75
Female: M27 x 0.75

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Color-Matched for all Infinity Corrected Objectives
  • Compatible with Full-Frame 35mm Sensors
  • Maintains Perfect Parfocal Performance
  • Requires One Objective and Adapter for Use

InfiniTube™ Ultima Microscope Tube Lenses are simplified versions of the Infinity InFocus™ Modules. Except for the InFocus' expanded dynamic focusing, all three color-corrected Ultima modules share the same optics and accessories - flexibly accommodating even the largest formats for increased resolution.

Note: Adapters and accessories not included. One objective and adapter required for use.

Accessories

Title CompareStock Number  Price Buy
M27 Ultima Adapter #39-290 ₹7,395   Request Quote
  • Contact Us
    ×
Standard C-Mount Male T-Mount Female Step-Up Adapter #88-956 ₹4,742 Qty 5+ ₹4,220   Request Quote
  • 10 to 12 days
    ×
Zeiss Axio Stand Adapter #34-488 ₹20,880   Request Quote
  • Contact Us
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin