eo_logo
 
Product added to cart

M16 x 1.0 Male to M6 x 1.0 Male

×
Stock #56-323 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹887 ₹1,479
Qty 1+
₹887 ₹1,479
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
Male: M16-1.0 x 5 L
Male: M6-1.0 x 5 L
Type:
Metric
Total Length (mm):
17
Length excluding Threads (mm):
7.00
Total Length (inches):
0.67
Length excluding Threads (inches):
0.276
Diameter (inches):
1.024
Diameter (mm):
26.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Male to Female Thread Design
  • Ideal for Mating Optical Mounts and Components
  • For use with ¼-20 or M6 Breadboard Applications

Thread-To-Thread Adapters are key components when building a Benchtop Optical System. Optomechanic components feature a wide range of threads, so these adapters are an important addition to any optical lab space. M6 to 1/4”-20 adapters are used to change between English and metric configurations whereas 8-32 to 1/4”-20 adapters and Thread-To-Thread Adapters for M16 x 1.0 threaded components are ideal for a variety of mounting systems including our Leadscrew Drive Stages and Metric Rotary Stages. For male to male thread adapters designed for out TECHSPEC® Optical Mounting Posts, please use TECHSPEC® Thread Adapters.

Technical Information

 
A - Female Thread B - Male Thread C D E Stock No.
¼-20 x 0.25"L M6-1.0 x 0.25"L 0.375" 0.38" 0.63" #53-927
M6-1.0 x 0.25"L ¼-20 x 0.25"L 0.375" 0.38" 0.63" #53-928
8-32 x 0.2"L ¼-20 x 0.25"L 0.250" 0.33" 0.58" #53-929
¼-20 x 0.25"L 8-32 x 0.2"L 0.375" 0.38" 0.58" #53-930
M16-1.0 x 0.25"L M6-1.0 x 0.25"L 30mm 10mm 15mm #55-453
M6-1.0 x 0.2"L M16-1.0 x 0.2"L 20mm 6mm 11mm #55-036
M16-1.0 x 0.2"L ¼-20 x 0.2"L 20mm 12mm 17mm #55-208
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin