eo_logo
 
Product added to cart

Lumenera INFINITY 8-3C Microscopy Color Camera

See More by Teledyne DALSA
×
Stock #25-351 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,04,500
Qty 1+
₹3,04,500
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.1
Type:
Color Microscopy Camera
Manufacturer:
Teledyne Lumenera
Mounting Threads:
M3x0.5 (Integrated into Housing)
Image Buffer:
128 MB
Camera Family:
INFINITY
Model Number:
INFINITY8-3C
Imaging Sensor:
Sony IMX429
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3”
Resolution (MegaPixels):
2.90
Pixels (H x V):
1,944 x 1,472
Pixel Size, H x V (μm):
4.5 x 4.5
Sensing Area, H x V (mm):
8.75 x 6.62
Frame Rate (fps):
62.00
Pixel Depth:
8/12 bit
Power Supply:
Power over USB
Power Consumption (W):
2.3 - 3.6
GPIOs:
Not Specified
Synchronization:
Hardware Trigger (GPIO)
Dimensions (mm):
41.5 x 45 x 45 (includes lens mount)
Weight (g):
108
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
72
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +70
GPIO Connector Type:
9-pin Hirose (JST)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Exceptional Low Light Sensitivity
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • Affordable Price Point with Included Microscopy Software

Teledyne Lumenera INFINITY8 Microscopy Cameras offer an affordable solution for low light imaging in a compact form factor. Featuring low noise and large pixels, these cameras are ideal for a wide range of lighting conditions including the low light levels common in fluorescence imaging. Available with 1/1.8”, 2/3”, and 1” sensor sizes and megapixel range of 2 – 20 MP, each camera is compatible with Windows and Mac operating systems. Teledyne Lumenera INFINITY8 Microscopy Cameras include an INFINITY ANALYZE 7 software license, for camera operation and immediate analysis of the imaging results, and 3m Micro-B to Type-A USB cable.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin