eo_logo
 
Product added to cart

Lumenera INFINITY 8-2M Microscopy Monochrome Camera

See More by Teledyne Lumenera
×
Stock #25-350 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,12,500
Volume Pricing
Qty 1+ ₹2,12,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Microscopy Camera
Model Number:
INFINITY8-2M
Manufacturer:
Teledyne Lumenera
Camera Series:
INFINITY
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
41.5 x 45 x 45 (includes lens mount)
Weight (g):
108
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1"
Resolution (Megapixels):
1.70
Frame Rate (fps):
96.00
Pixels (H x V):
1,608 x 1,104
Pixel Size, H x V (μm):
9.00 x 9.00
Sensing Area, H x V (mm):
14.47 x 9.94
Imaging Sensor:
Sony IMX432
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/12 bit
Dynamic Range (dB):
72

Electrical

Power Consumption (W):
2.3 - 3.6

Hardware & Interface Connectivity

Interface:
USB 3.1
Power Supply:
Power over USB
GPIOs:
Not Specified
Synchronization:
Hardware Trigger (GPIO)
Interface Port Orientation:
Side Panel
GPIO Connector Type:
9-pin Hirose (JST)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
M3x0.5 (Integrated into Housing)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +70

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Exceptional Low Light Sensitivity
  • Ideal for Life Sciences, Clinical, and Industrial Applications
  • Affordable Price Point with Included Microscopy Software

Teledyne Lumenera INFINITY8 Microscopy Cameras offer an affordable solution for low light imaging in a compact form factor. Featuring low noise and large pixels, these cameras are ideal for a wide range of lighting conditions including the low light levels common in fluorescence imaging. Available with 1/1.8”, 2/3”, and 1” sensor sizes and megapixel range of 2 – 20 MP, each camera is compatible with Windows and Mac operating systems. Teledyne Lumenera INFINITY8 Microscopy Cameras include an INFINITY ANALYZE 7 software license, for camera operation and immediate analysis of the imaging results, and 3m Micro-B to Type-A USB cable.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin