eo_logo
 
Product added to cart

LUCID Vision Labs™ Atlas ATP071S-MC, Sony IMX420, 7.1MP, IP67 Monochrome Camera

See More by LUCID Vision Labs™
×
Stock #23-961 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,24,895
Qty 1+
₹2,24,895
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Atlas IP67
Model Number:
ATP071S-MC

Physical & Mechanical Properties

Dimensions (mm):
60 x 60 x 65
Weight (g):
340
Housing:
Full

Sensor

Image Buffer:
380 MB
Imaging Sensor:
Sony IMX420
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
7.10
Pixels (H x V):
3,208 x 2,200
Pixel Size, H x V (μm):
4.5 x 4.5
Sensing Area, H x V (mm):
14.44 x 9.9
Frame Rate (fps):
74.60
Pixel Depth:
8/10/12 Bit
Exposure Time:
13.7 μs to 10 s (Normal) / 1 μs to 5 μs (Short Mode)
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
8W via PoE, 7W when powered externally

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
PoE, M12
Power Supply:
PoE (IEEE 802.3af), or 12-24 VDC external
GPIOs:
1 opto-isolated input, 1 opto-isolated out, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8 pin M8 connector

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 55
Storage Temperature (°C):
-30 to 60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration

LUCID Vision Labs Atlas IP67 5GigE Cameras are water ingress protected, industrial cameras designed for imaging applications requiring high bandwidth and performance in rugged environments. These cameras support the 5Gbase-T (5GigE) Ethernet interface and are Power over Ethernet (PoE), capable of 600 MB/s data transfer rates which allow for high resolution and frame rates. LUCID Vision Labs Atlas IP67 5GigE Cameras feature a C-mount and Active Sensor alignment for superior optical performance. These cameras offer a perfect balance of fast frame rates, compact size, industrial ruggedization, and an excellent price-performance ratio.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
Broadcom Dual Port 10G Ethernet Card #72-561 New ₹27,405   Request Quote
  • 10 to 12 days
    ×
Dual Port 10G POE+ Ethernet Card #72-562 New ₹39,150   Request Quote
  • 10 to 12 days
    ×
Quad Port 5 Gigabit POE+ Ethernet Card #72-563 New ₹36,975   Request Quote
  • 10 to 12 days
    ×
M12-RJ45 CAT6A Ethernet IP67 Cable 2M (A) #23-983 ₹3,828   Request Quote
  • 10 to 12 days
    ×
M8 GPIO IP67 Male-Open Cable 15M AMP #23-999 ₹8,700   Request Quote
  • 10 to 12 days
    ×
C-Mount To S-Mount Adapter #23-979 ₹1,131   Request Quote
  • Contact Us
    ×
TFL to C-Mount Adapter #23-980 ₹2,175   Request Quote
  • 10 to 12 days
    ×
TFL to EF Mount Adapter Assembly (US) #23-981 ₹1,30,500   Request Quote
  • 10 to 12 days
    ×
Adjustable TFL-Mount to F-Mount Adapter #23-982 ₹38,019   Request Quote
  • 10 to 12 days
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
 
×

Frequently Purchased Together

Resources

Filter

Working Distance and Focal Length Basics

Working distance and focal length are two of the most fundamental parameters of any imaging system. Learn more in this hands-on video demo.

View Now

Ruggedized Imaging Lenses

Not all ruggedized imaging lenses feature the same type of ruggedization. Learn about the advantages and disadvantages of each type at Edmund Optics.

View Now

Ruggedization of Imaging Lenses

Have an application in a demanding environment? Learn about the different types of ruggedization: industrial, ingress protection, and stability at Edmund Optics.

View Now

Ruggedized Imaging Lenses

Edmund Optics® manufactures several different types of ruggedized imaging lens assemblies.

View Now

Ruggedized Machine Vision Lenses for Harsh Environments

Edmund Optics imaging and machine vision lenses are robustly designed for use in harsh environments and are available in a number of options for the most demanding applications.

View Now

Ruggedization of Machine Vision Lenses

Harsh Environments Call For Athermalized Imaging Lenses

Where can I find more information on the various types of Ruggedization?

I’m currently using a different Edmund Optics® imaging lens. Can you ruggedize my lens?

Are Zemax prescription files available for your standard ruggedized lenses?

Can ruggedization make lenses waterproof?

Vibration Rating

LIGHT TALK - EPISODE 5: Ruggedized Imaging Lenses with Cory Boone and Ben Weaver

The expansion of automation has made the ruggedization of imaging lenses from shocks, vibrations, and temperature swings more important than ever before.

View Now

Ruggedized Imaging Systems – TRENDING IN OPTICS: EPISODE 9

A new generation of harsh environment lenses has been developed to support the spread of automation and protect their imaging systems.

View Now

Sensor Performance and Limitations

Imaging Electronics 101: Basics of Digital Camera Settings for Improved Imaging Results

Do you want to improve your imaging results? Go back to the basics of camera settings, learn how these important aspects can affect your image at Edmund Optics.

View Now

Imaging Electronics 101: Camera Resolution for Improved Imaging System Performance

Camera resolution is one of the many aspects contributing to the quality of your imaging system. Find key parameters and tech tips at Edmund Optics.

View Now

Imaging Electronics 101: Understanding Camera Sensors for Machine Vision Applications

The performance of an imaging system relies on a number of things, including imaging electronics. Before using your imaging system, learn about camera sensors at Edmund Optics.

View Now

How Do Cameras Work?

Optical Engineer Kevin Quist explains how cameras work, describing sensors, lenses, and pixels in a kid-friendly way

View Now

Advancements in Short Wave Infrared Sensors

What is a progressive scan camera and when should I use one?

I recently removed an optical low pass filter from my digital camera. Do you have any suggestions on how to measure its Modulation Transfer Function (MTF)?

I recently removed the IR cut filter from my camera and did not replace it with any type of clear glass. It has since lost sensitivity in the IR, which was the goal, but also focus ability in the optics. Can you explain why this is so?

Does Edmund Optics sell cameras with APS-C or APS-H sensors?

Does Edmund Optics sell cameras with a TFL Mount?

Is there a difference between the resolution capability of a monochrome and a color camera?

Automatic Gain Control (AGC)

Back Light Compensation

Bayer Filter

Binning

Blooming

Board-Level Camera

Jitter

Scheimpflug Condition

Time Delay Integration (TDI)

Top Trends of 2022 – TRENDING IN OPTICS: EPISODE 8

Happy holidays from Edmund Optics! Learn about the top trends in the photonics industry covered in our Trending in Optics Series in 2022.

View Now

Imaging System Parameter Calculator

Imaging Lens Selector

Sensors and Lenses

Imaging lenses and sensors must be paired together with special attention.

View Now

Imaging Fundamentals

Want to understand the basic concepts of imaging? Learn more about essential terms and how they incorporate in the imaging industry at Edmund Optics.

View Now

From Lens to Sensor: Limitations on Collecting Information

Trying to understand how much information you can obtain from a lens and sensor? Learn more about the limitations of collecting data at Edmund Optics.

View Now

Cameras

Are you new to imaging or looking for a refresh on camera types? Learn about the advantages to camera types, digital interfaces, and more at Edmund Optics.

View Now

Object Space Resolution

Are you new to imaging and want to learn more about lens magnification? Learn more about lens magnification and other key imaging concepts at Edmund Optics.

View Now

Relative Illumination, Roll-Off, and Vignetting

In order to understand vignetting, it is important to understand sensor sizes, formats, and roll-off and relative illumination. Find out more at Edmund Optics.

View Now

Imaging Innovation Summit Keynote

Master the mindset needed for building an imaging system from asking the right questions to properly combining imaging technologies.

View Now

Edmund Optics Imaging Lab Module 1: Imaging Overview

Learn how to specify imaging system components.

View Now

LIGHT TALK - EPISODE 2: Increasing Imaging Sensor Sizes with Katie Schwertz

Join our discussion about increasing imaging sensor sizes and what that means for optical designers in the second episode of our LIGHT TALKS series.

View Now

What is the difference between Primary Magnification and System Magnification?

I need a video lens for my camera - but where do I start?

Aspect Ratio

Back Flange Distance

Charge-Coupled Device (CCD)

Color Sensor

Digital Signal

Digital Signal Processing (DSP)

Electronic Shutter

Gain

Gamma

Horizontal Resolution

Image Capture Board (Frame Grabber)

Integration Time

Minimum Sensitivity

Monochrome Sensor

Polychromatic

Primary Magnification (PMAG)

Progressive Scan

Relative Illumination (RI)

Sensing Area

Shutter Speed

S-Mount

T-Mount

White Balance

Best Practices for Better Imaging

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

View Now

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

View Now

Resolution and MTF Testing

Machine Vision for Golf Simulators

Imaging lenses are critical components of the quickly-growing golf simulator market. Learn how to select the right lenses and cameras!

View Now

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Edmund Optics Imaging Lab 1.1: Field of View

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.2: Working Distance

Edmund Optics Imaging Lab 1.5: Sensor Size

Learn how to specify imaging system components.

View Now

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Next generation image sensors: Are suppliers ready to meet growing customer expectations?

Complementary Metal Oxide Semiconductor (CMOS)

Contrast

Dynamic Range

Frame Rate

Monochromatic

Pixel

Pixel Clock

Pixel Depth

Sensor Format

Signal-to-Noise Ratio (SNR)

Spatial Frequency

Resolution and Contrast Comparison

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Edmund Optics Imaging Lab 1.4: Depth of Field

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Modulation Transfer Function (MTF)

Nyquist Limit

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?

If I'm using a digital camera do I still need an image capture board (frame grabber)?

C-Mount

Field of View (FOV)

Magnification

Is frame rate, area of interest and exposure time related when using the Edmund Optics USB2.0 cameras?

I have two Basler Scout GigE cameras but I cannot use them simultaneously. When connected to a computer, either via two network cards or a single network card and a switch, they can be opened but cannot acquire images. What is causing the problem?

I am looking for a way to power a camera and a 3.3V, 2W laser (always on) in an OEM application. Which of the two - USB or Firewire – can sustain more power?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin