eo_logo
 
Product added to cart

LUCID Vision Labs™ Atlas ATP050S-MC, Sony IMX250, 5MP, IP67 Monochrome Camera

See More by LUCID Vision Labs™
×
Stock #23-957 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,50,249
Qty 1+
₹1,50,249
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads

Product Details

Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Atlas IP67
Model Number:
ATP050S-MC

Physical & Mechanical Properties

Dimensions (mm):
60 x 60 x 65
Weight (g):
340
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX250
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.58 x 7.07
Frame Rate (fps):
98.00
Pixel Depth:
8/10/12 Bit
Exposure Time:
30 μs to 10 s
Machine Vision Standard:
GigE Vision v2.0

Performance

Image Buffer:
380 MB
Power Consumption (W):
8W via PoE, 7W when powered externally
Dynamic Range (dB):
Not Specified

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
PoE, M12
Power Supply:
PoE (IEEE 802.3af), or 12-24 VDC external
GPIOs:
1 opto-isolated input, 1 opto-isolated out, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8 pin M8 connector

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 55
Storage Temperature (°C):
-30 to 60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration

LUCID Vision Labs Atlas IP67 5GigE Cameras are water ingress protected, industrial cameras designed for imaging applications requiring high bandwidth and performance in rugged environments. These cameras support the 5Gbase-T (5GigE) Ethernet interface and are Power over Ethernet (PoE), capable of 600 MB/s data transfer rates which allow for high resolution and frame rates. LUCID Vision Labs Atlas IP67 5GigE Cameras feature a C-mount and Active Sensor alignment for superior optical performance. These cameras offer a perfect balance of fast frame rates, compact size, industrial ruggedization, and an excellent price-performance ratio.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin