eo_logo
 
Product added to cart

LUCID Vision Labs Triton™ TRI050S-MC, Sony IMX264, 5.0MP, Monochrome Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton™ Power over Ethernet (PoE) Cameras LUCID Vision Labs Triton™ PoE Camera with IP67 C-Mount Lens Tube
×
Stock #12-757 5 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹71,500
Volume Pricing
Qty 1+ ₹71,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
TRI050S-MC
Manufacturer:
Lucid Vision Labs
Camera Series:
Triton™
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 45 (excludes connectors and lens mount)
Weight (g):
67
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
2/3"
Resolution (Megapixels):
5.00
Frame Rate (fps):
24.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.45 x 7.07
Imaging Sensor:
Sony IMX264
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
30μs - 10s
Dynamic Range (dB):
71.61
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
2.5 (External Power Supply)
3.1 (PoE)

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-365
Japan: #18-364
Korea: Not Available
China: #18-364
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #11-474

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Compact 29 x 29 x 45mm Form Factor
  • Global, Rolling, or Polarized CMOS Sensors
  • IP67 Protection with Optional Lens Tubes

LUCID Vision Labs Triton™ GigE Power over Ethernet (PoE) Cameras provide exceptional price performance in a compact 29 x 29mm form factor. These cameras are available with Sony’s Pregius™ and Starvis™ imaging sensors with up to 24.5 megapixels of resolution, as well as Sony’s polarized sensor. Each imaging sensor is actively aligned during manufacturing, ensuring sharp and crisp images even in the corners. Using the accessory IP67 lens tubes (sold separately), LUCID Vision Labs Triton GigE Power over Ethernet (PoE) Cameras can operate in harsh environments where dust or water are present up to IP67 thresholds. Triton cameras are ideal for automotive, process control, and food and beverage applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin