eo_logo
 
Product added to cart

Lucid Vision Labs Phoenix™ PHX124S-CC-IX, Sony IMX565, 12.3 MP, Color Camera

See More by LUCID Vision Labs™

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras
×
Stock #25-147 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹98,000
Volume Pricing
Qty 1+ ₹98,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
PHX124S-CC-IX
Manufacturer:
Lucid Vision Labs
Camera Series:
Phoenix™
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
28 x 28 x 28.4 (excludes connectors and lens mount)
Weight (g):
39
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1/1.1"
Resolution (Megapixels):
12.30
Frame Rate (fps):
9.00
Pixels (H x V):
4,096 x 3,000
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
11.22 x 8.22
Imaging Sensor:
Sony IMX565
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
35μs - 10s (Normal);
2.296μs - 2.464μs (Short Mode)
Dynamic Range (dB):
0 - 48
Machine Vision Standard:
GigE Vision v2.0

Electrical

Power Consumption (W):
3 (External Power Supply)
3.5(PoE)

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE, ix Industrial®
Power Supply:
Power over Ethernet (PoE) or via GPIO with 12-24VDC Power Supply
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin JST

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #11-474

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Unfolding Board Stacks for Customization
  • Power Over Ethernet (PoE) for Easy Integration
  • Compact Size Starting at 24 x 24mm

LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras are compact, high performance cameras with one of the smallest form factors in the PoE GigE market. Featuring unfolding board stacks, these cameras easily transform between a 90° and 180° angle shape to provide flexible system integration. Additional software versatility is provided by GigE Vision compliancy, allowing for compatibility with third-party GigE Vision software. LUCID Vision Labs Phoenix™ Power over Ethernet (PoE) Cameras offer powerful Image Signal Processing (ISP), ensuring optimal camera performance with options including Region of Interest (ROI), Color Correction Matrix (CCM), and Binning without any limitations on higher frame rates. These cameras are ideal for industrial applications requiring cameras with compact form factors.

 Note: GigE cable required for operation, both RJ45 and ix™ versions are available. The ix™ is an miniaturized industrial connector that is not compatible with RJ45 cables. Optional tripod adapter (#11-474) available.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin