eo_logo
 
Product added to cart

Lucid Vision Labs Atlas™ ATL314S-MNL, Sony IMX342, 31.4MP, Monochrome Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

×
Stock #25-129 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,69,415
Qty 1+
₹5,69,415
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Monochrome Camera
Manufacturer:
Lucid Vision Labs
Camera Family:
Atlas™
Model Number:
ATL314S-MNL

Physical & Mechanical Properties

Dimensions (mm):
55 x 55 x 65 (excludes connectors)
Weight (g):
240
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX342
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
APS-C
Resolution (MegaPixels):
31.40
Pixels (H x V):
6,464 x 4,852
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
22.30 x 16.74
Frame Rate (fps):
17.90
Pixel Depth:
8/10/12 bit
Exposure Time:
47μs - 10s (Normal);
2μs - 32μs (Short Mode)
Machine Vision Standard:
GigE Vision v2.0

Performance

Image Buffer:
380MB
Power Consumption (W):
8 (External Power Supply)
8.5 (PoE)
Dynamic Range (dB):
0 - 48

Hardware & Interface Connectivity

Video Output:
5GigE (PoE)
Connector:
5GigE, M12
Power Supply:
Power over Ethernet (PoE) or via GPIO with 12-24VDC Power Supply
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #13-751
Mount:
No Lens Mount

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 5GBASE-T (5GigE) Ethernet Interface
  • 2.8 to 31.4 Megapixel Sensors
  • Compact 55 x 55 x 70mm Design
  • TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras have a small footprint and feature large format, high resolution sensors with up to 31.4MP at 17.9fps. During manufacturing, their imaging sensors are actively aligned to minimize sensor tilt and rotation, resulting in sharp and crisp images even in the corners. The 5GigE Ethernet interface provides up to 5X faster speeds than GigE for applications requiring high bandwidth. These cameras also feature a TFL-Mount that is easily adaptable to F-Mount. LUCID Vision Labs Atlas Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras are ideal for industrial applications including factory automation, autonomous robotics, and biometrics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin