eo_logo
 
Product added to cart

LUCID Vision Labs Atlas™ ATL071S-CC, Sony IMX420, 7.1MP, Color Camera

See More by LUCID Vision Labs™
LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras

×
Stock #17-111 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,10,540
Qty 1+
₹2,10,540
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
5GigE (PoE)
Type:
Color Camera
Manufacturer:
Lucid Vision Labs
Mounting Threads:
¼-20 with Tripod Mount Adapter #13-751
Image Buffer:
380MB
Camera Family:
Atlas™
Model Number:
ATL071S-CC
Imaging Sensor:
Sony IMX420
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
7.10
Pixels (H x V):
3,208 x 2,200
Pixel Size, H x V (μm):
4.5 x 4.5
Sensing Area, H x V (mm):
14.44 x 9.90
Frame Rate (fps):
74.60
Pixel Depth:
8/10/12 bit
Exposure Time:
13.7μs - 10s
Connector:
5GigE, M12
Power Supply:
Power Supply Required and Sold Separately:
USA: #18-364
Europe: #18-364
Japan: #18-364
Korea: Not Available
China: #18-364
Power Consumption (W):
7 (External Power Supply) 8 (PoE)
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Dimensions (mm):
55 x 55 x 70 (excludes connectors and lens mount)
Weight (g):
240
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
71.92
Operating Temperature (°C):
-20 to +55
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
8-pin M8
Machine Vision Standard:
GigE Vision v2.0

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 5GBASE-T (5GigE) Ethernet Interface
  • 2.8 to 31.4 Megapixel Sensors
  • Compact 55 x 55 x 70mm Design
  • TFL-Mount Compatible with TECHSPEC® CA Series FFL Lenses

LUCID Vision Labs Atlas™ Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras have a small footprint and feature large format, high resolution sensors with up to 31.4MP at 17.9fps. During manufacturing, their imaging sensors are actively aligned to minimize sensor tilt and rotation, resulting in sharp and crisp images even in the corners. The 5GigE Ethernet interface provides up to 5X faster speeds than GigE for applications requiring high bandwidth. These cameras also feature a TFL-Mount that is easily adaptable to F-Mount. LUCID Vision Labs Atlas Power over Ethernet (PoE) 5GBASE-T (5GigE) Cameras are ideal for industrial applications including factory automation, autonomous robotics, and biometrics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin