eo_logo
 
Product added to cart

LA01 Adjustable Temples Wrap Around Frame, Laser Alignment Glasses

Adjustable Temples Wrap Around Frame. Image represents frame style only. Filter color will vary by product specification.

×
Stock #17-627 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,900
Volume Pricing
Qty 1-5 ₹18,900 each
Qty 6-10 ₹17,010 each
Qty 11-25 ₹15,120 each
Need More? Request Quote
Product Downloads

Specifications

General

Style:
Adjustable Temples Wrap Around Frame
EN 207/208 Ratings:
RB2 @ 518 - 532 & 533 - 536nm, RB3 @ 524 - 532nm
Filter Material:
Polymer
Filter:
LA01

Optical Properties

Optical Density OD (Average):
>5 @ 190 - 400nm
>2 @ 518 - 523nm
>2 @ 533 - 536nm
>3 @ 524 - 532nm
Color:
Topaz
Visible Light Transmission VLT (%):
47

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Increased Visibility of Discrete Wavelengths for Laser Alignment
  • CE Certified Laser Radiation Protection
  • Available in Fit Over Rx Glasses and Adjustable Wrap Around Styles

Laser Alignment Glasses provide a balance of protection and visibility with reduced optical densities at discrete wavelengths compared to Laser Safety Glasses and Goggles, allowing for alignment of visible lasers. These eyewear products feature durable lenses molded with laser-protective absorptive dyes, which prevents surface scratches from affecting lens performance. Multiple lens designs are available that offer alignment beam visibility at Nd:YAG and diode laser lines including 532nm, 561nm, and 650nm. Laser Alignment Glasses are CE certified and come in a protective hard case with an included neck cord and microfiber cloth.

Laser Alignment Eyewear are available in three styles:

Fit Over Rx Glasses: fit over prescription glasses and have side-shields for a wide field of view

Adjustable Temples, Wrap Around Frame Glasses: feature a wrap around design with adjustable temple lengths and angle

Adjustable Bridge, Wrap Around Frame Glasses: feature a wrap around design with an adjustable bridge and comfort fit temples

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin