eo_logo
 
Product added to cart

Low Order Ultra High LDT Waveplate λ/2 532nm 25.4mm Dia

×
Stock #70-198 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹64,226
Volume Pricing
Qty 1+ ₹64,226 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Crystalline Waveplate

Physical & Mechanical Properties

Clear Aperture CA (mm):
>20
Diameter (mm):
25.40 +0.00/-0.25
Construction:
Air-Spaced
Parallelism (arcsec):
<3

Optical Properties

Coating:
Ravg<0.1% on each surface
Design Wavelength DWL (nm):
532
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Crystal Quartz
Retardance:
λ/2
Surface Quality:
20-10
Transmitted Wavefront, P-V:
<λ/10 @ 632.8mm
Retardance Tolerance:
<λ/500 @ 20C
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
>20J/cm² @ 532nm;10ns;10 Hz

Threading & Mounting

Mount Thickness (mm):
6.00 +0.00/-0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Laser Damage Threshold at Common Laser Processing Wavelengths
  • λ/500 Retardance Tolerance
  • Ideal for Material Machining Applications

Precision Waveplates for Laser Processing offer an exceptional damage threshold making them ideal for material processing and other high energy applications. These waveplates feature a premium retardance tolerance of λ/500, enabling their use in sensitive applications requiring high precision and stability. Designed as zero order, these waveplates allow for a greater than ±1% wavelength deviation due to their increased bandwidth and lower sensitivity to temperature change. Precision Waveplates for Laser Processing are available in 25.4 and 50.8mm diameters and are designed for commonly used material machining wavelengths of 532, 1030, and 1064nm. The waveplates designed for use with Nd:YAG laser wavelengths feature damage thresholds up to 35J/cm2 @ 1064nm with 10ns pulses while the waveplates designed for Yb:YAG feature damage thresholds up to 0.5 J/cm² @ 1030 nm with 200fs pulses.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin