eo_logo
 
Product added to cart

Coherent® Beam Position Thermopile Power Sensors 1168339 | 10mW-3W

See More by Coherent®
×
Stock #68-627 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,64,250
Volume Pricing
Qty 1+ ₹1,64,250 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
LM-3
Coherent Part Number: 1168339
Type:
Meterless
Linearity (%):
±1
Calibration Uncertainty (%):
±2
Long Pulse Joule Mode Range (J):
0.5 - 10
Long Pulse Joule Mode Accuracy (%):
±3
Cooling Method:
Air
Maximum Incident Energy Density:
600mJ/cm2 (10ns, 1064nm)

Physical & Mechanical Properties

Active Area Diameter (mm):
19

Optical Properties

Calibration Wavelength (nm):
10,600
Wavelength Range (μm):
0.25 - 10.6

Sensor

Type of Sensor:
Quad Element Thermopile

Electrical

Spectral Compensation Accuracy (%):
±1.5
Maximum Incident Beam Power (W):
3
Maximum Incident Power Density (kW/cm2):
6
Power Range:
10mW - 3W
Minimum Power (mW):
10

Hardware & Interface Connectivity

Length of Cable (m):
2.5
Computer Interface:
USB

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Thermopile Detector Element for High Power Measurements
  • Measure Beam Position on Detector Surface
  • ISO 17025 Certified

Coherent® Beam Position Sensing Thermopile Power Sensors are all-purpose sensors designed to measure the average power or energy of a wide variety of continuous wave or pulsed lasers. Coherent Beam Position Sensing Thermopile Power Sensors utilize a quadrant thermopile detector disk to sense the position of the laser beam on the detector surface while measuring the laser power. Coherent thermopile sensors can operate across a wide range of input powers, and do not saturate.

Note: The LM-20 is designed for embedded use and must be mounted on a heat sink.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin