eo_logo
 
Product added to cart

25mm Dia., 124° Diffusion Angle, Linear Batwing Diffuser

Angle Bending Diffuser

Angle Bending Diffuser

×
Stock #28-928 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,525
Qty 1-9
₹6,525
Qty 10+
₹5,873
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Linear Batwing Diffuser
Note:
Glossy, specularly-reflective side should face incident light for optimal performance.

Physical & Mechanical Properties

Diameter (mm):
25.00 ±0.13
Thickness (mm):
1.75 ±0.36

Optical Properties

Diffusing Angle (°):
124
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
PMMA

Environmental & Durability Factors

Operating Temperature (°C):
-34 to +70

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Efficiency, Angle Bending, Batwing, and Elliptical Configurations Available
  • Transmission Efficiency >88%
  • Low-Cost, High-Performance Diffusers

Beam Shaping Diffusers provide an even distribution of LED and fluorescent illumination in a variety of configurations including High Efficiency, Angle Bending, Batwing, and Elliptical while maintaining a high transmission efficiency of >88%. The high efficiency and angle bending configurations provide even light distribution whereas the batwing and elliptical configurations distribute light according to their respective geometries. Beam Shaping Diffusers feature diffusing angles between 8° - 127° and are available as 25mm diameter unmounted optics with a thickness of no more than 1.75mm, enabling easy integration into a variety of bench top or OEM applications. These Diffusers are ideal for applications where excellent depixellation, angle control, color mixing, and color uniformity are required.

Technical Information

BEAM SHAPING DIFFUSERS
Type of Diffuser Description Diffusion Example
High Efficiency Diffuser High Efficiency Diffusers are ideal for providing even illumination in LED applications. They provide excellent depixellation, angle control, and color uniformity.
Linear Batwing Diffuser Linear Batwing Diffusers diffuse light in a batwing distribution, ideal for eliminating central hotspots from a light source. Incident light should be from the glossy, specularly-reflective side of these diffusers for optimal performance. Light distributions may vary significantly depending on the light source used.
Elliptical Diffuser Elliptical Diffusers diffuse light assymetrically, creating an elliptical light pattern. The diffusing angles are specified as W x L.
Angle Bending Diffuser Angle Bending Diffusers both redirect and diffuse incident light, ideal for creating diffuse lighting in space-constrained environments.

Related Products

Frequently Purchased Together

Resources

Filter

Understanding White Diffusing Glass

Learn more about White Diffusing Glass, which reduces the scattering of light and homogenizes the light source, at Edmund Optics.

View Now

Diffuser Selection Guide

Not sure which diffuser will best meet your needs? Review EO's diffuser selection guide to review the pros and cons of each diffuser type at Edmund Optics.

View Now

What is the difference between ground glass and opal glass diffusers?

Why do you list a range of thickness values for each of your opal diffusers?

When should I consider using a holographic diffuser?

How should I clean my holographic diffusers?

You have three types of diffusers: opal glass, ground glass, holographic. Which one is right for my application?

How do I know which diffusing angle works for my application?

Diffusion

Lambertian

Reflection Factor (P<sub>d</sub>)

Do diffusers affect the polarization of light?

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

How do I clean my optics?

Clear Aperture (CA)

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin