eo_logo
 
Product added to cart

LightPath 354115 | 9.2mm Dia., 0.54 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #16-691 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,830
Qty 1-10
₹7,830
Qty 11+
₹6,873
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Compatible Window:
Thickness: 0.25 (t) (mm) Material: BK7
Lightpath Lens Code:
354115
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light

Physical & Mechanical Properties

Diameter (mm):
9.20 ±0.015
Clear Aperture CA (mm):
7
Edge Thickness ET (mm):
2.15
Center Thickness CT (mm):
4.08 ±0.02
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
6.75 @ 633nm
Numerical Aperture NA:
0.54
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
60-40
f/#:
0.93
Wavelength Range (nm):
350 - 700
Working Distance (mm):
4.3
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
<0.087

Environmental & Durability Factors

Operating Temperature (°C):
≤200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

Technical Information

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

View Now

All About Aspheric Lenses

Learn all about the benefits of aspheres, their unique anatomy, how they're manufactured, and how to choose the right one for your system.

View Now

Mid-spatial frequency errors of mass-produced aspheres

Computer Generated Hologram Metrology

Computer Generated Hologram metrology provides a new solution for overcoming traditional asphere metrology. Learn more about CGH metrology at Edmund Optics.

View Now

Aspheric Lens Takeover

Time to Replace Spherical Elements with Aspheric Lenses

View Now

Shape Factor Influence in Aspheric Lens Design

Learn how the shape factor of an aspheric lens effects its performance and when certain shape factors are the most advantageous.

View Now

ISO Drawings for Aspheric Lenses

Aspheric lens drawings following the ISO 10110 standard are critical tools for communicating manufacturing and testing requirements for the lenses.

View Now

Aspheric Lens Irregularity and Strehl Ratio

The Strehl ratio of an optical system is a comparison of its real performance with its diffraction-limited performance.

View Now

Aspheric Lenses Review

What is an aspheric lens? In what applications are aspheric lenses used?

View Now

How an Aspheric Lens is Made

Edmund Optics® manufactures thousands of precision aspheric lenses per month in our asphere manufacturing cell that operates 24 hours a day.

View Now

Aspheres: Still Adding Value

The Long and the Short of It: Techniques for Measuring Aspheres

Designing Large Diameter Aspheres

Managing Holography Errors in Asphere Metrology

Properly Designing and Specifying Aspheric Lenses

Spatial Frequencies and Aspheric Lens Performance

Understanding Aspheric Lenses

Aspheres: The impact of shape factor on asphere design

Does Edmund Optics® sell Computer Generated Holograms?

Is there a limit to the range of angles in which a CGH can be used?

Should the aspheric surface of an asphere always face the object / light source?

How do I know if angle of incidence (AOI) and deposition effects during coating will be an issue for me when looking at off-the-shelf aspheres?

Are all aspheric lenses from Edmund Optics® polished using magnetorheological finishing (MRF)?

No, advances in subaperture polishing have allowed for the fabrication of aspheres with surface figure error down to λ/20 (0.25µm). However, MRF is still...

View Now

What are the challenges associated with increasing the diameter of optics like aspheric lenses?

The CNC polishing equipment used to fabricate the optics must have a large enough range of motion to properly polish the full asphere, and the weight of the...

View Now

What are aspheric condenser lenses?

Why plastic aspheric lenses?

What exact kind of metrology does Edmund Optics use to support its asphere manufacturing?

Does Edmund Optics still use magnetorheological finishing for high quality aspheres?

What are the different types of aspheric lenses?

Aspheric Lens

CNC Polished Aspheric Lenses

CNC polished aspheric lenses offer high numerical apertures while creating diffraction-limited spot sizes and are ideal for high-precision applications.

View Now

Mid-Spatial Frequency (MSF) Errors

Deviations in surface form relative to an ideal shape at higher spatial frequencies than Zernike polynomial aberrations but lower frequencies than roughness.

View Now

Plastic Molded Aspheric Lenses

Lightweight, cost-effective aspheric lenses with a lower scratch resistance and thermal stability than molded glass aspheres.

View Now

Precision Glass Molded Aspheric Lenses

Meta description: Ideal for volume applications, including laser diode collimation, bar code scanners, and optical data storage. Can be molded into diameters as small as 1mm.

View Now

Spherical Aberration

Cinema Lenses, The Age of Streaming, and Aspheres

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

View Now

Aspherized Achromatic Lens Review

Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.

View Now

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

What are the benefits of aspheric lenses compared to standard singlet lenses?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Hybrid Molding

Aspherized Achromatic Lenses

Want an inside look at Aspherized Achromatic Lenses? Learn about the advantages, composition, and aspherized process at Edmund Optics.

View Now

The Airy Disk and Diffraction Limit

The diffraction pattern caused when light passes through an aperture is called the Airy Disk. Find out how the Airy Disk can impact your image at Edmund Optics.

View Now

What is the difference between an inked lens and a non-inked one?

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

Power

Singlet Lens

Strehl Ratio

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

Diffraction Limit

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Meet Jeremy Govier: Asphere Guru

The Future Depends on Optics®

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin