eo_logo
 
Product added to cart

Laser Safety Window LS14 DBY 100 x 200mm

Laser Safety Windows

Laser Safety Windows

×
Stock #29-375 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,250
Qty 1-9
₹11,250
Qty 10+
₹10,080
Volume Pricing
Request Quote
Product Downloads

Specifications

General

EN 207/208 Ratings:
D LB7 and R LB4 @ 180-315nm
D LB5 and IRM LB6 @ 315-534nm
DIRM LB5 @ 850-925nm
D LB5 and IRM LB6 @ 925-980nm
D LB6 and IRM LB7 @ 980-1,064nm
DIRM LB5 @ 1,064-1,085nm
Filter Material:
Polymer
Filter:
LS14

Physical & Mechanical Properties

Dimensions (mm):
100 x 200
Thickness (mm):
3.00

Optical Properties

Color:
Amber
Optical Density OD (Average):
>7 @ 190 - 534nm
>5 @ 850 - 925nm
>6 @ 925 - 1070nm
>7 @ 960 - 1064nm
Visible Light Transmission VLT (%):
35

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures

Laser Safety Windows feature high optical density in a specified wavelength range across the UV, VIS, and NIR spectra. Made from acrylic and polycarbonate, these laser safety windows are CE certified to protect against laser radiation. These windows are available in 200 x 100mm for easy integration into small equipment doors, windows, and enclosures. Laser Safety Windows are ideal for blocking laser radiation while providing safe viewing of laser environments in materials processing, manufacturing, and laboratory applications featuring Nd:YAG, CO2, fiber, and other laser sources.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin