eo_logo
 
Product added to cart

Laser Safety Window LS11 ML1 100 x 200mm

Laser Safety Windows

Laser Safety Windows

×
Stock #29-377 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,250
Volume Pricing
Qty 1-9 ₹11,250 each
Qty 10+ ₹10,080 each
Need More? Request Quote
Product Downloads

Specifications

General

EN 207/208 Ratings:
D LB8 and IR LB4 @ 190-315nm
DIR LB5 @ 315-420nm
DIR LB4 @ 420-445nm
DIRM LB5 @ 765-1,100nm
D LB5 and IRM LB6 @ 775-1,085nm
D LB6 and IRM LB7 @ 790-1,080nm
DIRM LB6 @ 950-1,085nm
Filter Material:
Polymer
Filter:
LS11

Physical & Mechanical Properties

Dimensions (mm):
100 x 200
Thickness (mm):
3.00

Optical Properties

Optical Density OD (Average):
>5 @ 190 - 420nm
>5 @ 765 - 1100nm
>6 @ 775 - 1085nm
>7 @ 790 - 1080nm
Color:
Green
Visible Light Transmission VLT (%):
45

Regulatory Compliance

Certificate of Conformance:

Product Details

  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures
  • 304.8mm x 304.8mm Sizes Also Available

Laser Safety Windows feature high optical density in a specified wavelength range across the UV, VIS, and NIR spectra. Made from acrylic and polycarbonate, these laser safety windows are CE certified to protect against laser radiation. These windows are available in 200 x 100mm for easy integration into small equipment doors, windows, and enclosures. 304.8 x 304.8mm sizes are also available. Laser Safety Windows are ideal for blocking laser radiation while providing safe viewing of laser environments in materials processing, manufacturing, and laboratory applications featuring Nd:YAG, CO2, fiber, and other laser sources.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin