eo_logo
 
Product added to cart

λ/2 630-835nm, Polymer Achromatic Retarder

×
Stock #49-228 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹95,700
Qty 1-5
₹95,700
Qty 6+
₹85,086
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
10.16
Diameter (mm):
25.40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Operating Temperature (°C):
-20 to +50
Reflection (%):
0.5
Retardance:
λ/2
Surface Quality:
40-20
Thickness (mm):
6.35
Thickness Tolerance (mm):
±0.508
Type:
Achromatic Waveplate
Dimensional Tolerance (mm):
±0.127
Construction:
Birefringent Polymer Stack
Transmitted Wavefront, P-V:
λ/4 @ 632.8nm
Retardance Tolerance:
λ/100
Beam Deviation (arcmin):
1.00
Mount Thickness (mm):
6.35
Wavelength Range (nm):
630 - 835
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
500 W/cm2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Broad Spectral Range
  • λ/100 Retardance Accuracy
  • λ/4 and λ/2 Retardance
  • High Damage Threshold of 500 W/cm2

Precision Achromatic Waveplates (Retarders) consist of a polymer stack layered between two precision BK7 windows, and are available in standard λ/4 and λ/2 options for common visible and NIR wavelengths. These waveplates (retarders) will experience less than 1% retardance change over a ±10° angle of incidence. Each Precision Achromatic Waveplates (Retarders) is mounted in a metal ring with the fast axis clearly marked.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin