eo_logo
 
Product added to cart

Coherent® LabMax Touch Pro Power and Energy Meter 2256259

See More by Coherent®
×
Stock #23-661 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,06,625
Qty 1+
₹2,06,625
Volume Pricing
Request Quote
Get Product Downloads
Model Number:
2256259
Length (mm):
238.00
Operating Temperature (°C):
+5 to +40
Resolution:
±0.04% (25% to full scale), ±0.26% (5% to 25% of full scale), ±1% (min to 5% of full scale)
Dimensions (mm):
238 x 162 x 51 mm
Type:
Power and Energy
Width (mm):
162.00
Weight (kg):
1.19
Depth (mm):
51
Power Supply:
90 to 260 VAC, 50/60 Hz AC
Storage Temperature (°C):
-20 to +70
Computer Interface:
Ethernet, USB, RS-232, PC application
Display Accuracy (%):
±1
Calibration Uncertainty (%):
±1.0
Analog Output:
0 to 1, 2, or 4 VDC (selectable)
Note:
Meter supplied with Ac power adapter, power cord, USBcable, 2.5mm stereo AUX to DB9RS-232 cable, 3.5mm AUX to BNC Trigger-incable, Multi-Outputcable(analogout, triggerout, flagout), and certificate of calibration. Cat5 Ethernet cable and HDMI cable are customer supplied.
Coherent® Thermopile Power Sensors, Position Sensing Thermopile Power Sensors, Laser Energy Sensors, or High Sensitivity Sensors Sold Separately
Power Sampling Rate (Hz):
10

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin