eo_logo
 
Product added to cart

Coherent® LabMax Touch Power and Energy Meter 2256258

See More by Coherent®
×
Stock #23-660 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,93,050
Volume Pricing
Qty 1+ ₹1,93,050 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
2256258
Type:
Power and Energy
Display Accuracy (%):
±1
Calibration Uncertainty (%):
±1.0
Note:
Meter supplied with Ac power adapter, power cord, USBcable, 2.5mm stereo AUX to DB9RS-232 cable, 3.5mm AUX to BNC Trigger-incable, Multi-Outputcable(analogout, triggerout, flagout), and certificate of calibration. Cat5 Ethernet cable and HDMI cable are customer supplied.
Coherent® Thermopile Power Sensors, Position Sensing Thermopile Power Sensors, Laser Energy Sensors, or High Sensitivity Sensors Sold Separately

Physical & Mechanical Properties

Length (mm):
238.00
Dimensions (mm):
238 x 162 x 51 mm
Width (mm):
162.00
Weight (kg):
1.19
Depth (mm):
51

Optical Properties

Resolution:
±0.04% (25% to full scale), ±0.26% (5% to 25% of full scale), ±1% (min to 5% of full scale)

Electrical

Analog Output:
0 to 1, 2, or 4 VDC (selectable)
Power Sampling Rate (Hz):
10

Hardware & Interface Connectivity

Power Supply:
90 to 260 VAC, 50/60 Hz AC
Computer Interface:
Ethernet, USB, RS-232, PC application

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +40
Storage Temperature (°C):
-20 to +70

Regulatory Compliance

Certificate of Conformance:

Product Details

Coherent® Laser Power and Energy Meters are designed to accurately measure and help tune the power or energy of continuous wave and pulsed lasers. The FieldMate, which features an analog needle with a large LCD display, is compatible with thermopile or optical sensors and is an economical solution for measuring laser power when advanced data analysis is not necessary. The FieldMaxII utilizes a large, backlit LCD screen and features a USB interface for computer connectivity. Coherent® Laser Power and Energy Meters feature FieldMaxII-TO, which is compatible with thermopile or optical sensors, while the FieldMaxII-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax is an all-in-one solution for measuring laser power or energy and is ideal for applications requiring advanced data analysis. The LabMax-TOP is compatible with thermopile, optical, or pyroelectric sensors. The LabMax Pro is the most advanced power and energy meter and is compatible with thermopile, optical, and pyroelectric sensors, as well as the PowerMax Pro high speed sensor technology. The LabMax Pro can provide advanced analysis up to 625kHz. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin