eo_logo
 
Product added to cart

L2-GC-04K03N-00, DALSA Linea2 Multispectral Line Scan 5GigE Camera

See More by Teledyne DALSA
Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras - Back
×
Stock #71-785 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,19,240
Volume Pricing
Qty 1+ ₹2,19,240 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Multispectral
Model Number:
L2-GC-04K03N-00
Manufacturer:
Teledyne DALSA
Camera Series:
LINEA2TM
Resolution (Pixels):
4096 x 4
Spectrum:
Multispectral

Physical & Mechanical Properties

Dimensions (mm):
62 x 62 x 49.3 (excludes connectors and lens mount)
Weight (g):
<280
Housing:
Full

Sensor

Pixel Size, H x V (μm):
7.00 x 7.00
Type of Sensor:
DALSA Line Scan CMOS
Pixel Depth:
8/12 bit
Dynamic Range (dB):
71.00
Machine Vision Standard:
GigE Vision
Read Noise (e-):
9.5
Maximum Line Rate (kHz):
32 (x4 RBG + NIR)
Full Well Depth (ke-):
32

Electrical

Power Consumption (W):
13

Hardware & Interface Connectivity

Interface:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
+12 to +24V DC HD15 Connector or 48V POE
Interface Port Orientation:
Back Panel
GPIO Connector Type:
HD15 (High Density)

Threading & Mounting

Mount:
M42-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +65

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Color and Multispectral Options Available
  • Line Rates of 32 or 40kHz
  • Simple Integration with 5Gbase-T (5GigE) Ethernet Connectivity
  • 4k Resolution Option Available

Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras utilize a single line of sensor pixels to build up a two-dimensional image at a lower cost than area scan cameras. The color camera features a line rate of 40kHz and a resolution of 4096 x 3 with 7µm pixels, whereas the multispectral camera features a line rate of 32kHz with a resolution of 4096 x 4 and 7µm pixels. The high framerates and dedicated RGB and NIR channels enable the detection of sensitive color differences in high-speed applications. Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras are ideal for automated optical inspections, sorting systems, materials grading and inspections, and general-purpose machine vision applications. The multispectral cameras include sensors that can capture RGB color and NIR in a single scan with minimal spectral crosstalk between the color and NIR channels due to their unique wafer-level dichroic filter coating. Download this whitepaper for more information on applications that would benefit from line scan camera technology.

Note: An H15 cable is required for GPIO operation and is not included with these cameras.

Sapera LT is a free image acquisition and control software development toolkit (SDK) for Teledyne DALSA’S 1D cameras / 2D cameras / 3D Laser Profiler cameras and frame grabbers. Hardware independent in nature, Sapera LT offers a rich development ecosystem for machine vision OEMs and system integrators. Sapera LT supports image acquisition from cameras and frame grabbers based on machine vision standards including GigE Vision™, CameraLink®, CameraLink HS™, CoaXpress®, and USB3 Vision™.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin